Microchip Technology Inc
 
Menu

Wi-Fi Network Controller

Depending on your application requirements, Microchip offers two series of network controllers, the 'WINC' and 'RN' Series, that are designed for easily adding Wi-Fi connectivity to your design.

network-controller--wifi-transceiver

WINC Series: WINC1500

  • Fully-certified 802.11 b/g/n Wi-Fi solution
  • Extreme low power
  • Compact footprint
    • SoC: 5 x 5 mm QFN
    • Module: 21.5 x 14.5 x 2.1 mm
  • Operating Voltage: 3.0 to 4.2
  • SPI Host Interface
  • Security protocols supported – WPA/WPA2 Personal, TLS, SSL
  • Network services – DHCP, DNS, TCP/IP (IPv4), UDP, HTTP, HTTP
160901-wpd-photo-atwinc1500_mr210pb-angle-transparent
wi-fi-controller

WINC Series Target Applications

  • Internet of Things
  • Battery-powered devices
  • Smart appliances
  • Healthcare
  • Home automation
  • Consumer electronics
  • Industrial automation

RN Series: RN1810

  • Fully-certified 802.11 b/g/n Wi-Fi solution
  • Extreme low power
  • Compact footprint: 17.8 x 26.7 x 2.2 mm (module)
  • Operating Voltage: 3.15 to 3.45
  • UART interface
  • Security protocols supported – WPA/WPA2 Personal, TLS, SSL
  • Network services – IPv4/IPv6, TCP, UDP, DHCP, DNS, ICMP, ARP, HTTP, FTP, SNTP, and SSL/TLS
150716-wpd-photo-rn1810-angle-transparent
wi-fi-controller23deeecbaee06466808eff0800ac5cb2

RN Series Target Applications

  • Internet of Things
  • Battery-powered devices
  • Asset tracking
  • Remote equipment monitoring
  • Industrial sensors and controls
  • Home automation

Network Controller Products

Device Description
ATWINC1500 IEEE 802.11 b/g/n IOT network controller SoC
RN1810 IEEE 802.11 b/g/n IOT network controller module
RN1723 IEEE 802.11 b/g IOT network controller module with RF Pad
RN171 IEEE 802.11 b/g IOT network controller module with RF Pad
RN131 IEEE 802.11 b/g IOT network controller module with chip antenna