Microchip Technology Inc
Menu

Embedded Wi-Fi®

WiFly


WiFly, which is loosely based upon the idea of AT command sets that were historically used to control data modems is used to create a simple user interface to the Roving portfolio of Wi-Fi products. WiFly however offers a far richer English language approach to create a simple user interface.

WiFly provides embedded designers with a simple data pipe through which to send data over a Wi-Fi network yet without the need to add/remove the Wi-Fi related headers and footers—in effect the designer creates a simple 'wireless serial cable'. The WiFly code operates in one of two modes; data mode and control mode. Data mode is a simple data-in data-out mode; data written to the UART is sent out over Wi-Fi and data received over Wi-Fi is written out over the UART. A programmable escape sequence transitions the module into command mode where data written to the UART (or Wi-Fi if enabled) is used to configure variables such as SSID's, pass-phrases and so forth.

Test a Microchip WiFly moduleRN171-mchp_hi-res

Click here to view live data

Tabs / Wi-Fi®
Wi-Fi® Products
Wi-Fi® Firmware
Documentation
Development Tools
Microchip also offers a collection of chip-down Wi-Fi solutions - Contact sales for more information.

Wi-Fi Firmware


AT Wi-Fi

Firmware Version Ordering Part Number Release Date Status Firmware Information
ATWINC1500
19.5.2 ATWINC15x0-MR210xB1952 3/13/2017 Latest Production Data Sheet
ATSAMW25
19.5.2 ATSAMW25H18-MR210PB1952 3/13/2017 Latest Production Data Sheet

RN Wi-Fi

Firmware Version Ordering Part Number Release Date Status Firmware Information
RN1810
1.10 RN1810-I/RM110 8/05/2016 Latest Production Release Notes
RN1723
1.00 RN1723-I/RM100 6/15/2015 Latest Production Data Sheet
RN171
4.81 RN171-I/RM481 8/01/2016 Latest Production Release Notes
RN131
4.81 RN131C/RM481 8/01/2016 Latest Production Release Notes
4.81 RN131G-I/RM481 8/01/2016 Latest Production Release Notes
Legacy Firmware

RN Wi-Fi - Legacy

Firmware Version Ordering Part Number Release Date Status Firmware Information
RN1810
RN1810 1.00 RN1810-I/RM100 02/25/2016 Available Release Notes
RN171
RN171 4.75 RN171-I/RM475 10/10/2015 Available Release Notes
RN171 4.41 RN171-I/RM441 10/30/2013 Available  
RN171 4.00 RN171-I/RM400 03/12/2013 Available  
 

MRF Wi-Fi

Firmware Version Ordering Part Number Release Date Status Firmware Information
310C MRF24WG0MA-I/RM10C
MRF24WG0MB-I/RM10C
3/15/2014 Latest Production Release Notes

Wi-Fi® Development Tools

Start adding Wi-Fi connectivity to your application today. See below for a list of our latest Evaluation Kits and Reference Designs.

Click the red button for a complete list of Wi-Fi Development Tools.

Evaluation Kits
Tools Name Description
ATWINC1500-XPRO ATWINC1500 XPRO Extension Board  Part Number: ATWINC1500-XPRO
The ATWINC1500-XPRO is an extension board to the Xplained Pro evaluation platform that allows you to evaluate the ATWINC1500 Wi-Fi network controller module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a custom design. 
ATWINC1500-XSTK ATWINC1500 Xplained Pro Starter Kit  Part Number: ATWINC1500-XSTK
The ATWINC1500-XSTK Xplained Pro starter kit is a hardware platform for evaluating the ATWINC1500 Wi-Fi network controller module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a custom design.
 
 
 ATWINC1500 PICtail/PICtail Plus Daughter Board ATWINC1500 PICtail / PICtail Plus Daughter Board  Part Number: AC164156
The WINC1500 PICtail/PICtail Plus Daughter Board is a demonstration and development board for the WINC1510-MR210PB Wi-Fi network controller module. This daughter board has PICtail and PICtail Plus connectors to interface with a PIC microcontroller on development boards that support either PICtail or PICtail Plus interface. 
 SAMW25 Xplained Pro 2 SAM W25 Xplained Pro Evaluation Kit  Part Number: ATSAMW25-XPRO
The SAM W25 Xplained Pro evaluation kit is a wireless hardware platform to evaluate the ATSAMW25H18-MR510PB Wi-Fi Standalone module which is based on the ATWINC1500 SoC (System on Chip) combined with the ARM® Cortex - M0+ ATSAMD21G18A microcontroller. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the SAM W25 Wi-Fi Standalone module and explains how to integrate the device in a custom design.

Reference Design

Title Part Numbers Description
Wi-Fi Smart Plug Smart Plug Reference Design
  1. ATSMARTPLUG-US
  2. ATSMARTPLUG-EU
  3. ATSMARTPLUG-CN
The Smart Plug is a cloud-based IoT real-life application product that uses the SAM D21 MCU, ATWINC1500 Wi-Fi SoC and the ECC508A ultra-secure key storage memory. The device can turn on/off power from the main plug in three ways:
  1. On/off button
  2. Smart phone via an app and the plug’s Wi-Fi connection
  3. Scheduled on/off timing from the app

WiFi® Video Channel

Wireless Video Channel