JukeBlox® Technology

Connecting to A New World of Entertainment

Microchip offers a complete platform for streaming audio over Wi-Fi®, Bluetooth® and Ethernet used in wireless speakers, sound bars, mini-systems and AV receivers.

The JukeBlox platform enables consumer electronics to receive and play audio streaming via Wi-Fi, Bluetooth and Ethernet connectivity. The JukeBlox SDK delivers multi-speaker streaming (whole home audio), popular streaming music services, cross-platform interoperability (iOS®/Android™/Windows® 8 operating systems), the Apple® AirPlay® software feature and DLNA protocol, as well as a wide range of audio codecs.

Advantages of Wi-Fi in Audio

  • Simultaneously stream audio to multiple speakers for whole-home audio applications
  • Remain connected to the speaker everywhere the Wi-Fi network reaches
  • Receive content directly from cloud music services – frees mobile device from continuously streaming audio resulting in battery drain
  • Lossless, full-resolution quality audio