Microchip Technology Inc
Menu

Communication Technology

ZigBee®

ZigBee Smart Energy is the world's leading standard protocol for smart grid interoperable products, such as smart meters, that control and monitor the delivery and usage of energy and water. Microchip provides ZigBee® Smart Energy Profile Suite which includes the Smart Energy Profile (SEP) along with the ZigBee PRO stack and ZigBee Cluster Library. Using Microchip’s SEP suite, customers can easily develop their applications. For more details, please visit www.microchip.com/zigbee

Sub-GHz

Gas and water Utility companies are interested in Sub-GHz technology due to better trade-off between power consumption and radio range. Typically, these meters are placed in hostile environments like underground vaults and Sub-GHz radios have better range than 2.4GHz radios. Microchip offers various sub-Ghz solutions ranging from 300MHz to 950MHz. Microchip offers MiWi networking protocol which supports peer-to-peer and mesh networking topologies and supports both 2.4GHz and Sub-GHz radios. This protocol can be used on the radio modules to develop an application and reduce the time to market. For more details, please visitwww.microchip.com/wireless and www.microchip.com/MiWi.

Tabs / Utility Metering Solutions
Products
Documentation
Software
Reference Designs

Utility Metering

Title Part Number Devices Supported
MCP6L02 & PIC18F65J90 1-Phase Energy Meter ARD00370 MCP6L02, MCP1754S, MCP1703, MCP2200, 24FC256, PIC18F65J90
MCP3911 & PIC18F85K90 1-Phase Energy Meter ARD00385 MCP3911, MCP1703, MCP2200, MCP6001, PIC18F85K90
MCP39F521 Power Meter ADM00686 MCP39F521, MCP1754S, MCP2221, MCP9700
MCP39F511 Power Meter ADM00667 MCP39F511, MCP2221, MCP6021, MCP9700
MCP39F11N Power Meter ADM00706 MCP39F511N, MCP1754S, MCP2221
MCP39F501 Power Meter ARD00455 MCP39F501, MCP1754S, MCP2200, MCP9700
MCP3905A Energy Meter MCP3905RD-PM1 MCP3905A, MCP3906A

Metering Video Channel