Microchip Technology Inc
Menu

Demo/Evaluation Boards

Evaluation boards provide the ability to evaluate product performance as well as providing a development platform for PIC® based applications.

Features

  • System and ADC performance analysis through graphical PC tools
    • Noise histogram
    • Frequency domain (FFT)
    • Time domain scope plot
  • Robust hardware design for low noise evaluation of ADCs
  • PICtail™ Plus connectors for Explorer 16 daughter board
  • USB connection

Energy Measurement AFE Demo/Eval Boards

Product Name Part Number Description
MCP3911 ADC Eval Board for 16-bit MCUs ADM00398 MCP3911, PIC24FJ128GA110, dsPIC33
MCP3901 ADC Eval Board for 16-bit MCUs MCP3901EV-MCU16 MCP3901, PIC24FJ128GA010, dsPIC33FJ256GP710A
MCP3903 Eval Board for 16-bit MCUs ADM00310 MCP3903, PIC24FJ128GA010, dsPIC33FJ256GP710A
MCP3905A Energy Meter Eval Board MCP3905EV MCP3905A
MCP39F511 Power Monitor Demo Board ADM00667 MCP39F511

System on Chip Demo/Eval Boards

Product Name Part Number Description
PIC18F87J72 Eval Board ADM00333 PIC18F87J72

Technology Demo/Eval Boards

Product Name Part Number Description
Consumer Band Power Line Modem PICtail™ Plus Daughter Board AC164142 dsPIC33FJ256GP710A
Utility Band Power Line Modem PICtail™ Plus Daughter Board AC164145 dsPIC33FJ256GP710A

Wireless

Product Name Part Number Description
802.15.4- MRF24J40MA PICtail™/PICtail™ Plus (2.4 GHz) AC164134-1 MRF24J40 at 0 dBm
802.15.4- MRF24J40MB PICtail™/PICtail™ Plus (2.4 GHz) AC164134-2 MRF24J40 at 20 dBm
802.15.4- MRF24J40MC PICtail™/PICtail™ Plus (2.4 GHz AC164143 MRF24J40 at 20 dBm with external antenna
WiFi™ PICtail™ Development Board (2.4 GHz) AC164136-4 MRF24WB0MA at 10 dBm
433.92 MHz- MRF49XA PICtail™ Plus Daughter Board AC164137-1 MRF49XA at 0 dBm external antenna
868 MHz- MRF89XAM8A PICtail™ Plus Daughter Board AC164138-1 MRF89XAM8A at 0 dBm
915 MHz- MRF89XAM9A PICtail™ Plus Daughter Board AC164138-2 MRF89XAM9A at 0 dBm
Tabs / Utility Metering Solutions
Products
Documentation
Software
Reference Designs

Utility Metering

Title Part Number Devices Supported
MCP6L02 & PIC18F65J90 1-Phase Energy Meter ARD00370 MCP6L02, MCP1754S, MCP1703, MCP2200, 24FC256, PIC18F65J90
MCP3911 & PIC18F85K90 1-Phase Energy Meter ARD00385 MCP3911, MCP1703, MCP2200, MCP6001, PIC18F85K90
MCP39F521 Power Meter ADM00686 MCP39F521, MCP1754S, MCP2221, MCP9700
MCP39F511 Power Meter ADM00667 MCP39F511, MCP2221, MCP6021, MCP9700
MCP39F11N Power Meter ADM00706 MCP39F511N, MCP1754S, MCP2221
MCP39F501 Power Meter ARD00455 MCP39F501, MCP1754S, MCP2200, MCP9700
MCP3905A Energy Meter MCP3905RD-PM1 MCP3905A, MCP3906A

Metering Video Channel