Microchip Technology Inc
 
Menu
 

PortMap

PortMap provides flexible port mapping and disable sequences. The downstream ports of the Microchip device's hubs can be reordered or disabled in any sequence to support single-platform, multiple-SKU systems in managing component population options. For any port that is disabled, the Microchip device automatically reorders the remaining ports to match the USB host controller's port numbering scheme.

portmap