Microchip Technology Inc
Menu

USB Port Power Controllers

Microchip's port power controllers provide a single USB port power switch capable of up to 2.5 Amps of continuous current as well as a USB 2.0 compliant data switch. When a portable device is plugged in, it can auto-cycle through up to seven preloaded charger emulation profiles until charging commences. The embedded profiles are compatible with BC1.2 CDP, DCP, YD/T-1591 as well as most Apple® and RIM® portable devices. It also allows portable device charging when an application or host is in standby or in a sleep state.

USB 2.0 Port Power Controllers



  • Port power switch - 2.9V to 5.5V source voltage range with
  • Up to 2.5A current with 55 mΩ On Resistance
  • Nine preloaded charger emulation profiles supporting USB-IF BC1.2 charging
  • YD/T-1591, and most Apple, and RIM, protocols standard
  • Host enabled programmability/configurability on boot up
  • Charging Active or Attach Detection open-drain output
  • Wake on Attach USB
  • UL recognized and EN/IEC 60950-1 (CB) certified
Tabs / USB / Hubs and Devices
Products
Legacy Products
Tools
Part Number: MA320015

PIC32MX1/2/5 Starter Kit

The PIC32MX1/2/5 Starter Kit provides the user with an easy and cost effective option to experience the USB and CAN functionality of the new PIC32MX1/2/5 family of microcontrollers. The board features a 50MHz/83DMIPS PIC32MX570F512L MCU with 512 KB Flash, 64KB RAM, USB Device/Host/OTG, CAN 2.0B, 48 Channel ADC, Analog Comparators, SPI Ports and UARTs.


Part Number: EVB-UPD1001
The EVB-UPD1001 is an evaluation board that utilizes Microchip’s UPD1001 USB Power Delivery Controller. This kit is optimized to provide power to a power delivery system. It is highly configurable and allows the support of a wide variety of different power profiles...



Part Number: EVB-UPD1002-MU1

EVB-UPD1002-MU1

The EVB-UPD1002-MU1 is an evaluation board that utilizes Microchip’s UPD1002 USB Power Delivery Controller. This kit is optimized to provide power to a power delivery provider and system, but can play a dual role as consumer/provider. It is highly configurable and allows the support of a wide variety of different power profiles.


Part Number: EVB-UPD1002-ND1

EVB-UPD1002-ND1

The EVB-UPD1002-ND1 is an evaluation board that utilizes Microchip’s UPD1002 USB Power Delivery Controller. This kit is optimized to provide power to a power delivery system, but can play a dual role as provider/consumer. It is highly configurable and allows the support of a wide variety of different power profiles.


Part Number: EVB-USB4604BCU
The EVB-USB4604BCU is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB4604 to provide a fully functional 4-port high-speed hub with battery charging capabilities and has a USB 2.0 upstream port. This board also features the UCS1002 programmable USB port power controller. The USB4604 is configured for operation through internal default settings and supports custom configurations th...


Part Number: EVB-SEC2410-SSD
The SEC2410 offers a Hi-Speed USB 2.0 Flash memory controller (FMC) with hardware Advanced Encryption Standard (AES) support. The SEC2410 offers support for the popular Secure Digital ™ (SD) and MultiMediaCard ™ (MMC) formats, handling sustained data transfer rates exceeding 35MBps. Featuring an extensive software library available in source form, a powerful ARM ® Cortex ™ M3 processor, 32 gener...


Part Number: EVB-SEC1110
The SEC1110 is a low-cost, low-power, single port Smart Card controllers with USB interface. Using a combination of hardware and software, these devices deliver high-performance and flexible design customization options. The SEC1110 utilize SMSCs TrustSpan technology which enables digital systems to securely communicate, process, move and store information on system boards, across networks and t...


Part Number: EVB-SEC1210
The SEC1210 is a low-cost, low-power, dual port Smart Card controllers with USB, SPI or UART interfaces. Using a combination of hardware and software, these devices deliver high-performance and flexible design customization options. The SEC1210 utilize SMSCs TrustSpan technology which enables digital systems to securely communicate, process, move and store information on system boards, across ne...


Part Number: EVB-USB3750
The USB3750 family of Hi-Speed USB switches were specifically designed to enable a range of applications to achieve a single-port connectivity. Their design provides a substantial 1GHz of bandwidth, allowing for the passage of robust USB 2.0 signals. The USB3750 family of highly-integrated USB 2.0 switches contains port detection and port protection within a small footprint package.


Part Number: EVB-USB3320
The USB3320 is a highly integrated full featured Hi-Speed USB 2.0 transceiver based on our proven ULPI interface. The USB3320 provides an extremely flexible solution in a convenient 5x5mm QFN package. It supports a wide variety of different reference clock frequencies with one single part, as well as accepting clocking from crystal/resonators and the ULPI 60MHz Clock-In mode. As with previous ge...


Part Number: EVB-USB2240-IND
The SMSC USB2240 is an Ultra Fast USB 2.0 Multi-Slot Flash Media Controller with Secure Digital SD, MultiMediaCardTM MMC, Memory Stick MS, and xD-Picture CardTM xD connectors. The EVB-USB2240-IND Revision B Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, and flat p...


Part Number: EVB-USB2250
The SMSC EVB-USB2250 is an Ultra-Fast USB 2.0 Multi-Slot Flash Media Controller with CF, SD, MS, and xD connectors. The EVB-USB2250 Evaluation Board demonstrates a standalone high speed Mass Storage Class Peripheral Controller intended for reading and writing to more than 24 popular flash media formats from the Compact FlashTM CF, SmartMediaTM SM, xD Picture CardTM xD, Memory StickTM MS, Secure ...


Part Number: EVB-USB2412
The SMSC USB2412 hub is a low-power, single transaction translator STT hub controller IC with two downstream ports for embedded USB solutions. The SMSC hub controller supports low-speed, full-speed, and hi-speed if operating as a hi-speed hub downstream devices on all of the enabled downstream ports. The EVB-USB2412 Evaluation Board demonstrates a standalone application for the hub with advanced...


Part Number: EVB-USB2422
The EVB-USB2422 Evaluation Board demonstrates a standalone application for the USB2422 low-power, full-featured, configurable Hi-Speed USB 2.0 compliant hub. The board includes two downstream ports with individual port power control and battery charging support on each port. This evaluation board is designed to support internal default configuration settings as well as custom configuration throu...


Part Number: EVB-USB2512BC
The SMSC USB2512B MultiTRAKTM™ is a Low-Power, Full-Featured, OEM configurable, Hi-Speed USB 2.0 compliant hub with two downstream ports. Each of these downstream ports in the USB2512B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1. The EVB-USB2512BC Evaluation Board demonstrates a standalone application for the hub with advanced power s...


Part Number: EVB-USB2513BC
The SMSC USB2513B MultiTRAK™ is a Low-Power, Full-Featured, OEM configurable, Hi-Speed USB 2.0 compliant hub with three downstream ports. Each of these downstream ports in the USB2513B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1. The EVB-USB2513BC Evaluation Board demonstrates a standalone application for the hub with advanced power s...


Part Number: EVB-USB2514B-FS
The SMSC USB2514 is a Low-Power Full-Featured Full-Speed USB 2.0 compliant hub with four down-stream ports. The EVB-USB2514B-FS Evaluation Board demonstrates a standalone application for the hub. It is designed to robustly demonstrate the unique features of this device using a low-cost PCB implementation with individual port power control. The Evaluation Board is Full-Speed 12Mbits/s and Low-Spe...


Part Number: EVB-USB2514QFN48
The SMSC USB2514 MultiTRAK™ is a Low-Power Full-Featured High-Speed USB2.0 compliant hub with four down-stream ports. The EVB-USB2514QFN48 evaluation board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It supports either Single-TT or Multi-TT configurations for Full-Speed and Low-Speed connections when connected to a High...


Part Number: EVB-USB2514BC
The SMSC USB2514B MultiTRAK™ is a Low-Power, Full-Featured, OEM configurable, Hi-Speed USB 2.0 compliant hub with four downstream ports. Each of these downstream ports in the USB2514B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1. The EVB-USB2514BC Evaluation Board demonstrates a standalone application for the hub with advanced power sa...


Part Number: EVB-USB2517
The SMSC USB2517 MultiTRAK™ is a Low-Power Full-Featured High-Speed USB 2.0 compliant hub with seven down-stream ports. The EVB-USB2517 Evaluation Board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It is a demonstration and low-cost evaluation platform that robustly demonstrates the unique features of this device using a ...


Part Number: EVB-USB2534BC
The EVB-USB2534BC is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB2534 to provide a fully functional 4-port high-speed hub with battery charging capabilities. The USB2534 is pin compatible with the industry leading USB2514B USB2.0 hub allowing simple migration of USB2512B designs. The USB2532 is configured for operation through internal default settings and supports custom con...


Part Number: EVB-USB2640
The SMSC USB2640 contains an Ultra Fast USB 2.0 Hub, Flash Media Controller, and Protocol Bridge Combo. The EVB-USB2640 Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, and flat panel displays, among others. It supports media connectors for the xD Picture CardTM xD,...


Part Number: EVB-USB2642
The EVB-USB2642 is a customer evaluation board that contains an Ultra Fast USB 2.0 Multi-Format Flash Media Controller, a USB 2-port Hub Combo, and a UCS81001 Port Power Controller with Charger Emulation. This evaluation board supports an external certification chip, an SMBus header interface to monitor I2C traffic from the USB to I2C bridge, as well as either an external I2C EEPROM or SPI flash...


Part Number: EVB-USB2660
The SMSC USB2660 contains an Ultra Fast USB 2.0 Hub, Flash Media Controller, and Protocol Bridge Combo. The EVB-USB2660 Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, and flat panel displays, among others. It supports media connectors for the xD Picture CardTM xD,...


Part Number: EVB-USB3330
Microchip's USB333x family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.2 (BC 1.2) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions. Microchip has positioned itself as...


Part Number: EVB-USB3340
The USB3340 family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.1 (BC 1.1) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions. The USB3340 provides an excellent complime...


Part Number: EVB-USB3343
The USB3343 family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.1 (BC 1.1) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-materials (BOM) costs by up to 60% over competitive solutions. The new USB3343 provides an excellent com...


Part Number: EVB-USB3503
The EVB-USB3503 is a fully functioning stand-alone USB hub designed for evaluation of the Microchip USB3503 USB 2.0 HSIC high-speed hub controller. This tool also provides access to the USB3503s HSIC upstream port, three USB 2.0 downstream ports and I2C interface. Included evaluation software allows the user to configure and monitor the EVB-USB3503 when used with a Total Phase Aardvark adapter (...


Part Number: EVB-USB3503Q
The EVB-USB3503Q is a fully functioning stand-alone USB hub designed for evaluation of the Microchip QFN version of the USB3503 USB 2.0 HSIC high-speed hub controller. This tool also provides access to the USB3503s HSIC upstream port, three USB 2.0 downstream ports and I2C interface. Included evaluation software allows the user to configure and monitor the EVB-USB3503Q when used with a Total Pha...


Part Number: EVB-USB3613
The EVB-USB3613 is a low-power, full-featured and OEM configurable Multi-Transaction Translator MTT USB 2.0 hub controller evaluation board with three downstream ports optimized for portable applications. The 3-port hub is fully compliant with the USB 2.0 Specification, USB 2.0 Link Power Management LPM Addendum, High-Speed Inter-Chip HSIC USB Electrical Specification Revision 1.0 and attaches t...


Part Number: EVB-USB3740
The USB3740 family of Hi-Speed USB switches were specifically designed to enable a range of applications to achieve single-port connectivity. Their design provides a substantial 1GHz of bandwidth, allowing for the passage of robust USB 2.0 signals. The USB3740 is a high-performance USB 2.0 switch providing excellent flexibility with very low current consumption in an extremely small package.


Part Number: EVB-USB3803
The USB3803 USB 2.0 hub controller offers three downstream ports with highly integrated portable features specifically designed for mobile embedded applications where more than one USB port is required. The USB3803 can easily attach to an upstream port as Full-Speed or Full/Hi-Speed USB hub, while supporting Low, Full and Hi-Speed downstream devices on all enabled downstream ports. Additionally,...


Part Number: EVB-USB3813
The EVB-USB3813 is a low-power, full-featured and OEM configurable Multi-Transaction Translator MTT USB 2.0 hub controller evaluation board with three downstream ports optimized for portable applications. The 3 port hub is fully compliant with the USB 2.0 Specification, USB 2.0 Link Power Management LPM Addendum, High-Speed Inter-Chip HSIC USB Electrical Specification Revision 1.0 and attaches t...


Part Number: EVB-USB4604BCH
The EVB-USB4604BCH is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB4604 to provide a fully functional 4-port high-speed hub with battery charging capabilities and has a High-Speed Inter-Chip HSIC upstream port. The EVB-USB4604BCH also features the UCS1002 programmable USB port power controller. The USB4604 is configured for operation through internal default settings and suppor...


Part Number: EVB-USB4624BCUH
The EVB-USB4624BCUH is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB4624 to provide a fully functional 4-port high-speed hub with battery charging capabilities. The USB4624 is fully compliant with the USB 2.0 Specification, USB 2.0 Link Power Management LPM Addendum, High-Speed Inter-Chip HSIC USB Electrical Specification Revision 1.0 and supports both a HSIC and a USB 2.0 upst...


Part Number: EVB-USB4640
EVB-USB4640 Revision C Evaluation Board is for the SMSC USB4640 Hi-Speed HSIC USB hub and card reader combo solution. It has an upstream port compliant to HSIC 1.0 using dual UFL connectors, a supplement to the USB 2.0 Specification. It also has two downstream ports that are compliant with the USB 2.0 Specification. The goal of the EVB-USB4640 is to provide an application platform for developers...


Part Number: EVB-USB5534
The EVB-USB5534 is a customer evaluation board that features the USB5534B 4-port USB 3.0/2.0 hub. The USB5534B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds. All four of the downstream ports are USB 2.0 and USB 3.0 compliant. This evaluation board supports an external SMBus header interface as well...


Part Number: EVB-USB5534BC
The EVB-USB5534BC is a customer evaluation board that features the USB5534B to provide a fully functional 4-port USB 3.0/2.0 hub with Battery Charging capabilities. The USB5534B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds. All four of the downstream ports are USB 2.0 and USB 3.0 compliant. This e...


Part Number: EVB-USB5537
The EVB-USB5537 is a customer evaluation board that features the USB5537B 7-port USB 3.0/2.0 hub. The USB5537B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds. Four of the downstream ports are USB 3.0 compliant and three of the downstream ports are USB 2.0 compliant. This evaluation board supports...


Part Number: EVB-USB82642
The EVB-USB82642 is a customer evaluation board that contains an Ultra Fast Automotive Grade USB 2.0 Multi-Format Flash Media Controller, a USB 2-port Hub Combo, and a UCS81001 Port Power Controller with Charger Emulation. This evaluation board supports an external certification chip, an SMBus header interface to monitor I2C traffic from the USB to I2C bridge, as well as either an external I2C E...