Microchip Technology Inc
 
Menu
 

USB Hubs

Microchip's family of versatile, cost-effective, and power-efficient USB 2.0 and USB3.0 hub controllers leverages Microchip's innovative MultiTRAK™ technology delivering industry-leading data throughput in mixed-speed USB environments. The USB hub families provide a USB port expansion solution for USB 2.0 and USB 3.0 applications that demand ultra low power and a small footprint without compromising on performance. In addition, Microchip’s hub products include Hi-Speed Inter-Chip (HSIC) based USB 2.0 hub controller, and controllers supporting the USB-IF Battery Charging 1.2 specification designed specifically for portable consumer electronics products such as smartphones, tablets and e-readers.

USB 3.0 Hubs



  • Third generation of USB 3.0 hub solutions
  • USB-IF compliant hub
  • Hybrid solutions (USB 2.0/3.0 ports)
  • Integrated controller provides ease-of-use and flexibility
  • ProTouch™ OTP tool for application customization
  • USB-IF Battery Charger v1.2

USB 2.0 Hubs



  • 5th generation of USB 2.0 hub solutions
  • 2, 3, 4 and 7 port configurations
  • Mobile versions in Wafer Level Chip Scale Packages
  • Integrated controller provides ease-of-use and flexibility
  • ProTouch™ OTP tool for application customization
  • USB-IF Battery Charger v1.2