Microchip Technology Inc
 
Menu
 

USB58xx and USB59xx USB3.1 Gen1 Smart Hub Device Families

What is a "SmartHub"?

A SmartHub is a USB hub that integrates system-level functions typically associated with a separate MCU or processor

Product Family Highlights

Industry's First Seven Port USB 3.1 Gen1 Hub IC for USB Type-C™

USB58xx and USB59xx Devices Integrate a 2:1 Multiplexer to Support Reversible Connection of USB Type-C™

  • Seven downstream USB 3.1 Gen 1/2.0 ports
  • Integrated Hub Feature Controller (HFC)
  • I/O Bridging: Host communication to external peripherals
  • FlexConnect: Host port Swapping and Switching to downstream devices
  • Integrated 2:1 MUX for direct support of the new USB Type-C ports
  • Integrated Billboard class device for Power Delivery notification support
  • PortSplitting - USB downstream port can be split for custom applications using embedded USB2 devices in parallel with USB2.0 devices
  • Battery Charging - USB-IF rev 1.2 support on downstream ports (DCP, CDP, SDP) including legacy Apple® iOS, Blackberry®, China Charging and many others
  • Compatible with MSFT Windows 10, 8, 7, XP, Apple OS X 10.4+, and Linux hub drivers
  • Available in 100-pin (12 mm x 12 mm) VQFN RoHS complaint package
  • Industrial grade temperature support (-40ºC to 85ºC)
  • Automotive quality and PPAP support

USB58xx


  • UUSB580707 - 7 Port USB3.1G1 hub - Type A DFP support only
  • USB5806 - 6 Port USB3.1G1 hub - w/ HFC, Type A DFP support only
  • USB5816 - 6 Port USB3.1G1 hub - w/ HFC, Type A DFP plus 1 x USB-C™ i/f
  • USB5826 - 6 Port USB3.1G1 hub - w/ HFC, Type A DFP plus 2x USB-C™ i/f

USB59xx


  • USB5906 - 6 Port USB3.1G1 hub - w/ HFC, USB-C UFP, Type A DFP support only
  • USB5916 - 6 Port USB3.1G1 hub - w/ HFC, USB-C UFP, Type A DFP plus 1 x USB-C™ i/f
  • USB5926 - 6 Port USB3.1G1 hub - w/ HFC, USB-C UFP, Type A DFP plus 2 x USB-C™ i/f