maXTouch technology has superior Signal-to-Noise Ratio (SNR), which enables you to successfully combat various sources of electromagnetic interferences such as:
- Injected current noise
- Display radiated noise
- Backlight and motor radiated noise
- Fast transient current
maXTouch devices are built on a highly parallel sensing architecture and carry multiple hard-wired analog and digital fi lters. Combined with a high-performance and low-power CPU core, maXTouch devices are capable of maintaining a fast reporting rate and excellent touch performances in the presence of severe electromagnetic noise sources. Additionally, all maXTouch devices are designed to meet high Electrostatic Discharge (ESD) requirements. maXTouch devices have an unmatched track record for touch panels in the automotive, home appliances, medical and industrial markets that have successfully passed the industry-related EMC standards.