| Product |
Description |
| ATSAML21E15B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 32KB Flash, 6KB SRAM, 48 MHz, six 16-bit timer/counters, DMA, four SERCOMs, USB Host and Device, 10-channel 12-bit ADC, 2-channel 12-bit DAC, 32 pins |
| ATSAML21E16B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 64KB Flash, 12KB SRAM, 48 MHz, six 16-bit timer/counters, DMA, four SERCOMs, USB Host and Device, 10-channel 12-bit ADC, 2-channel 12-bit DAC, 32 pins |
| ATSAML21E17B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 128KB Flash, 24KB SRAM, 48 MHz, six 16-bit timer/counters, DMA, four SERCOMs, USB Host and Device, 10-channel 12-bit ADC, 2-channel 12-bit DAC, 32 pins |
| ATSAML21E18B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 256KB Flash, 40KB SRAM, 48 MHz, six 16-bit timer/counters, DMA, four SERCOMs, USB Host and Device, 10-channel 12-bit ADC, 2-channel 12-bit DAC, 32 pins |
| ATSAML21G16B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 64KB Flash, 12KB SRAM, 48 MHz, six 16-bit timer/counters, DMA, six SERCOMs, USB Host and Device, 14-channel 12-bit ADC, 2-channel 12-bit DAC, 48 pins |
| ATSAML21G17B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 128KB Flash, 24KB SRAM, 48 MHz, six 16-bit timer/counters, DMA, six SERCOMs, USB Host and Device, 14-channel 12-bit ADC, 2-channel 12-bit DAC, 48 pins |
| ATSAML21G18B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 256KB Flash, 40KB SRAM, 48 MHz, six 16-bit timer/counters, DMA, six SERCOMs, USB Host and Device, 14-channel 12-bit ADC, 2-channel 12-bit DAC, 48 pins |
| ATSAML21J16B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 64KB Flash, 12KB SRAM, 48 MHz, eight 16-bit timer/counters, DMA, six SERCOMs, USB Host and Device, 20-channel 12-bit ADC, 2-channel 12-bit DAC, 64 pins |
| ATSAML21J17B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 128KB Flash, 24KB SRAM, 48 MHz, eight 16-bit timer/counters, DMA, six SERCOMs, USB Host and Device, 20-channel 12-bit ADC, 2-channel 12-bit DAC, 64 pins |
| ATSAML21J18B |
ARM Cortex-M0+ based ultra-low-power microcontroller with 256KB Flash, 40KB SRAM, 48 MHz, eight 16-bit timer/counters, DMA, 6 SERCOMs, USB Host and Device, 20-channel 12-bit ADC, 20-channel 12-bit DAC, 64 pins |