Microchip Technology Inc
 
Menu
 

CryptoRF

The Largest Selection of Memory Solutions for RFID

Microchip CryptoRF® is a 13.56MHz RFID (radio-frequency identification) device family equipped with a 64-bit embedded hardware encryption engine, mutual authentication capability, and up to 64Kbits of user memory. These low-cost chips are virtually impossible to copy and offer hardware security that is superior to software security solutions. CryptoRF ICs are ideal for applications that are prone to counterfeiting, require a permanent chain of ownership, or use contactless smart cards for cash transactions. They are also suitable for use in adverse environmental conditions where dust, dampness, or temperature extremes can cause problems for digital devices.

Key Features

  • Safer than passwords — Mutual authentication between host and client is accomplished with a unique cryptogram that is randomly generated for each transaction.
  • Attack isolation — The key diversification scheme limits any attack to only one unit.
  • Multiple access levels — User memory can be divided into as many as 16 separate sections, allowing several different levels of read and write access.
  • Diverse packages — The chips are available in many different shapes and sizes; tags in a variety of shapes can be developed for high-volume applications
  • Host-side simplicity — The Microchip CryptoCompanion™ chip provides simple, plug-and-play authentication on a host (interrogator) device.
  • Development tools — Comprehensive reference designs, demonstration kits, and application software facilitate implementation into existing products.

Devices

Device FamilySummary BenefitApplicationsTechnologiesKey Parameters
CryptoCompanionSecurity companion chip to CryptoRF 

Securely implements host algorithms and stores host secrets 

Verifies host firmware digests
Plug-and-play host-side cryptographic security for embedded systems

64-bit Cryptographic Algorithm 

Secure EEPROM technology 

Hardware Security technology 

Random Number Generator

Host-side security 

Hardware security
CryptoRFSecure RFID solution 

High frequency 13.56MHz ISO 14443 Type B protocol 

EEPROM densities up to 64 kbits 

64-bit embedded hardware encryption engine 

Flexible security feature set to meet a wide variety of applications 

Mutual authentication capability
Product authentication

Contactless payment 

Patient safety

Anti-cloning of consumables 

Loyalty and patron management

64-bit Cryptographic Algorithm 

Secure EEPROM technology 

Hardware Security technology 

ISO 14443 Type B protocol 

13.56MHz 

Secure RFID

ISO 14443 Type B 

13.56MHz RFID 

Hardware Security 

Authentication

Secure EEPROM
CryptoRF ReaderISO 14443 Type B reader 

Supports both 2-wire and SPI serial interfaces

Compatible with both 3.3V and 5V host microcontrollers

Performs all RF communication, packet formatting, decoding, and communication error checking, reducing burden on host microcontroller
Product authentication

Contactless payment 

Patient safety

Anti-cloning of consumables 

Loyalty and patron management

RFID 

13.56MHz 

ISO 14443 Type B

RFID reader 

13.56MHz 

ISO 14443 Type B