Title
|
Date Published
|
Type
|
Size
|
3-lead CONTACT Package Usage
|
08/2015 |
PDF |
515 KB |
ACES Overview
This Application Note provides an overview of the Crypto Evaluation Studio (ACES) package
|
05/2011 |
PDF |
193 KB |
Application Brief: Analyzing Strength of Security
|
05/2011 |
PDF |
44 KB |
ATSHA204 Authentication Modes
General application of the ATSHA204 device for Fixed Challenge Authentication, Unique Challenge Authentication, Random Challenge Authentication, and Diversified Key Authentication.
|
11/2012 |
PDF |
974 KB |
ATSHA204 Command Sequences
|
04/2013 |
PDF |
177 KB |
ATSHA204 Factory Default Test Data
Factory default configuration values for the Configuration and Data/OTP zones specific to ATSHA204.
|
12/2012 |
PDF |
127 KB |
ATSHA204 Product Uses
Use case examples which provide brief descriptions of the possible ATSHA204 CryptoAuthentication applications and how these applications can be implemented.
|
12/2012 |
PDF |
347 KB |
ATSHA204A and ATECC508A Personalization Guide
|
07/2015 |
PDF |
299 KB |
ATSHA204A Symmetric Session Encryption Key Exchange
How CryptoAuthentication devices establish a root of trust from which systems can generate session encryption keys at one end and recover them at the other without actually transmitting the keys.
|
11/2015 |
PDF |
464 KB |
Authentication Counting
|
04/2015 |
PDF |
392 KB |
CryptoAuthentication Data Zone CRC Calculation
Data and OTP Zone CRC calculation for the ATSHA204A, ATECC108A, and ATECC508A devices.
|
08/2015 |
PDF |
393 KB |
CryptoAuthentication Encrypted Reads and Writes
Keeps the traffic between the CryptoAuthentication device and microcontroller encrypted to prevent snooping on the bus during personalization or system operation. The encrypted read and encrypted write are configurations of the Read and Write commands and provide a mechanism for limiting access, enabling features, or updating a key value.
|
10/2015 |
PDF |
494 KB |
CryptoAuthentication SWI and I2C Interfaces Seamless Debugging Using Saleae Logic Analyzer
The purpose of this document is to help the user gain a better understanding of how to use the ATSHA204A, ATECC108A, and ATECC508A devices with the Saleae Logic Analyzer.
|
08/2015 |
PDF |
1.43 MB |
|
CryptoAuthLib: Driver Support for CryptoAuthentication Devices
Covers how to get started and incorporate into an application, general design and use patterns, and the integration details required if CryptoAuthLib is to be ported into a hardware platform not currently supported by CryptoAuthLib.
CryptoAuthLib SAMD21 Test Host Project .zip
A SAMD21 test host for CryptoAuthLib. This is an Atmel Studio solution for SAMD21 which incorporates CryptoAuthLib and provides a simple console interface with which to exercise ATECC508A and other CryptoAuthentication devices using the test runners that ship with CryptoAuthLib. This application tests every major feature of CryptoAuthLib and can serve as an example for using CryptoAuthLib in addition to examples such as ATECC508A Node Authentication Example Using Asymmetric PKI.
Released: 2016 January 8
SHA256: 05b840f870031157e240b2ba09f24d6eed6fabaf34893b3060849cf5ab9c0cb7
|
01/2016 |
PDF
ZIP |
852 KB (PDF)
14.4 MB (ZIP)
|
Generating Random Secrets: ATSHA204A, ATECC108A, and ATECC508A
Explanation on how to generate high-quality random secrets using the ATSHA204A, ATECC108A, and ATECC508A devices and Atmel Crypto Evaluation Studio (ACES).
|
09/2015 |
PDF |
791 KB |
How To Implement Firmware Anti-cloning Protection (from Pico Instruments website)
|
|
HTML |
|
Implementing Secure Boot with the ATSHA204
Detailed level explanation of secure boot with ATSHA204.
|
09/2012 |
PDF |
90 KB |
Migrating AT88SA102S to ATSHA204
|
03/2013 |
PDF |
70 KB |
PCB Mounting Guidelines for Surface Mount Packages
|
04/2016 |
PDF |
690 KB |
Secure Boot Simplified
High level explanation of secure boot with ATSHA204.
|
03/2012 |
PDF |
42 KB |
Secure Personalization with Transport Key Authentication
Describes how a transport key allows for secure programming of the ATSHA204A, ATECC108A, and ATECC508A devices without the third party programming company having access to the value of the Data zone.
|
11/2015 |
PDF |
195 KB |
Unique Keys for ATSHA204
|
04/2013 |
PDF |
1.96 MB |
Upgrading the CryptoAuthentication and Temperature Sensor Kit Firmware Using FLIP
This Application Note describes how to upgrade the firmware in the following kits: AT88Microbase, AT30TK175STK, AT88CK101STK8, AT88CK201STK, AT88SC-ADK2, AT88CK490, and AT88CK490.
|
11/2015 |
PDF |
481 KB |
Using the ATSHA204 for Secure Password Operations
|
04/2011 |
PDF |
80 KB |
|
AT15735: Smart Plug Firmware User Guide
This document introduces the smart plug reference design kit firmware architecture, function blocks, source project structure, and some main APIs.
Atmel-42688-Atmel-Smart-Plug-Firmware-User-Guide_AT15735_ApplicationNote.zip
|
03/2016 (PDF)
04/2016 (ZIP) |
PDF
ZIP |
1.1 MB (PDF)
5.5 MB (ZIP)
|
AT15736: Smart Plug Getting Started Guide
This application note helps users to get started with the smart plug reference design kit - a highly integrated IoT solution featuring MCU, Wi-Fi, Security, and Sensing technology from Microchip.
|
03/2016 |
PDF |
1 MB |
|
AT16225: Smart Plug Hardware User Guide
The Smart Plug Reference Design provides a system solution for a Wi-Fi enabled power plug. This document describes the hardware design of the smart plug reference design.
Atmel-42689-Atmel-Smart-Plug-Hardware-User-Guide_AT16225_ApplicationNote.zip
|
07/2016 |
PDF
ZIP |
1.5 MB (PDF)
14 MB (ZIP) |
|
AT16267: Firmware User Guide on JD Smart Cloud Service Integration with Smart Plug
This document focuses on smart plug firmware design based on JD smart cloud, provided by JD, a Chinese retail giant. It explains the smart plug functions, firmware structure, and communication process, etc.
Atmel-42720-Firmware-User-Guide-on-JD-Smart-Cloud-Service-Integration-with-Smart-Plug_AT16267_ApplicationNote.zip
|
04/2016 |
PDF
ZIP |
841 KB (PDF)
2.8 MB (ZIP) |
AT16268: JD Smart Cloud Based Smart Plug Getting Started Guide
This application note aims to help readers to get started with the Microchip© smart plug reference design working with the JD smart cloud, including both Engilsh and Chinese version.
|
04/2016 |
PDF |
1.1 MB |
AT17284: Proximetry Cloud Based Smart Plug User Guide
This Application note introduces the Proximetry cloud based Smart Plug.It explains how to get the firmware code from Start, the source project structure and the APIs of Proximetry Cloud Agent Library, etc.
|
04/2016 |
PDF |
2 MB |