Microchip Technology Inc
Menu

Trusted and Secure Authentication with ATECC508A for AWS IoT

Why would you harden your IoT Security with the ATECC508A for AWS IoT?

Hacker@3x

RemoteAttack@3x

BrandQuality@3x
Revenue Growth@3x

Securing communication with a Cloud service and manipulating keys comes with many challenges: storing and using keys in the microcontroller exposes them, operating systems and software have bugs, the Heartbleed bug for OpenSSL was notable by easily exposing keys. Consequently, governments and corporations across the globe are working to protect individual identities and privacy. Strong authentication is the start of robust security. This leads cloud providers to push towards hardware-based security to obtain strong device identity protection, prevent identity spoofing, but also to protect against unauthorized firmware updates and prevent proliferation.

An easy way to hack an IoT device today is to physically attack the embedded system and spoof the private key which is likely located in the clear of a microcontroller memory. But hacking a single device or transaction is typically not of value to an attacker. Hackers are looking for weaknesses that will enable them to exploit a large number of connected devices. Once the keys are spoofed, the devices are accessed, a scalable remote attack can be launched leveraging the corrupted IoT devices as entry points

 

Watch this VIDEO from AWS re:Invent 2016, where AWS IoT describe the value of the ATECC508AMAHAW followed by a customer implementation - Full Video

 

Zero Touch Secure Provisioning for AWS IoT Kit Version B

A truly Secure End to End IoT solution

Cloud@3x

WiFi@3x

ECC@3x

Mike@3x

Sense@3x

The end-to-end concept starts from prototyping through manufacturing to delivering a product to market, all with security in mind. The kit helps devices comply with the AWS IoT security model which states a device must use mutual authentication to be authorized on the AWS cloud.

There are two main challenges to achieving this goal: providing a trusted authentication and handling securely the private keys in a large-scale production environment. The pre-configured ATECC508MAHAW meets these challenges by leveraging AWS IoT Just-In-Time Registration (JITR). The JITR combined with the mutual authentication handshake enables bulk certificate upload from IoT devices to the AWS IoT service once a system is deployed.

170920-HASG-GRAPH-ECC508+AWS-IoT-Authentication-Kit-noUSB-PSOpti300-min

The AT88CKECC-AWS-XSTK-B kit for AWS IoT has been designed to help the engineer starting to prototype and learn the basics of secure provisioning. The secure element is pre-configured but not provisioned with keys out of the box. The Python based scripts are here to guide the user through the steps of provisioning and illustrate the process their company will go through when implementing certificate based authentication in a production environment. Once the kit is provisioned, it provides a unique, trusted and protected identity 

Trust cannot rely only on the device but also on the manufacturing process. Exploiting third party weaknesses is one of the top targets for hackers. Isolating keys and secrets from manufacturing is equally vital. Customers can leave this burden to Microchip's secure factories and leverage our trusted provisioning service already used by thousands of companies. It's zero touch, the private keys are never exposed.

20 Years of Experience in Secure Provisioning

Microchip is here the all way through

 

Prototype@3x
Personalize@3x
MassProduction@3x
  • Educate yourself about the AWS IoT Security model
  • Understand why private key isolation is vital to your design
  • Learn how to code with CryptoAuthLib library
  • Learn how to configure the memory zone and set your expected policies
  • Learn the basics of provisioning a secure element
  • Memory configuration is defined and locked
  • Your Certificate Authority is decided
  • AWS IoT production account is configured with AWS
  • Secret Exchange with Microchip completed
  • The ATECC508AMHAW is setup with your customized part number
  • All the provisioning – keys/certificates generation and manipulation is done within Microchip secure factories
  • Keys are internally generated and never exposed to the outside world ever, it’s zero touch
  • Elimination of any software or manufacturing backdoors
  • The device ships pre-provisioned with the secrets
Tabs / Security ICS / ECC-AWS IoT
Products
Tools and Software

Tools and Software