Microchip Technology Inc
Menu

ATF15xx-DK3-U

The development/programmer kit supports the ATF15xxAS/ASL/ASV/ASVL family of 3.3V, and 5.0V industry-standard, pin-compatible CPLDs with Logic Doubling™. This kit includes a USB Based ISP cable (ATDH1150USB), a 44-TQFP adapter module, and ATF15xxAS/ASV samples in a 44-TQFP package. Adapter modules that support the 44-PLCC, 84-PLCC, and 100-TQFP packages are available separately and the 44-TQFP adapter module can also be purchased separately.

Documentation

Title Description DL
 Brochure
 ATF15xx-DK3 CPLD Development Kit pdf
 User Guide
 ATF15xx-DK3-U Development Kit  This document describes in detail the ATF15xx-DK3-U CPLD Development/Programmer Board, Adapter Boards and JTAG ISP download cable.  pdf
 ATDH1150USB – ATF15xx CPLD JTAG ISP Download Cable  This user guide provides details of the Microchip ATF15xx CPLD USB-based JTAG ISP Download Cable [ATDH1150USB], which is used in conjunction with the ATMISP v6.x software to program the ATF15xx CPLDs.  pdf
 ATF15xx In-System Programming User Guide  Discusses the design methods and requirements for implementing ISP on ATF15xx CPLDs with ISP support for the ATF1502AS/ASL/ASV, ATF1504AS/ASL/ASV/ASVL, and ATF1508AS/ASL/ASV/ASVL devices.  pdf
Supported Devices:

ATF1502AS, ATF1502ASL, ATF1502ASV, ATF1504AS, ATF1504ASL, ATF1504ASV, ATF1504ASVL, ATF1508AS, ATF1508ASL, ATF1508ASV, ATF1508ASVL