Microchip Technology Inc
programmable_logic_oldbanner_728x280
 
Menu
 

ATDH1150USB

The Microchip ATF15xx CPLD USB-based JTAG ISP Download Cable connects to a standard USB port on a PC and to a 10-pin or 14-pin JTAG header on the programming circuit board. It transfers the JTAG instructions and data generated by the ATMISP software running on a PC to the Microchip ATF15xx series CPLDs on the target circuit board. With this In-System Programming (ISP) download cable, design changes can easily be downloaded directly to the ATF15xx JTAG devices, resulting in easy prototyping of designs.


Key Features

  • Supports Industry Standard IEEE 1149.1 (JTAG) Compliant Devices
  • Allows Users to Perform JTAG ISP of Microchip ATF15xx CPLDs
  • Supports Target Systems Using 5.0V, 3.3V, 2.5V, or 1.8V Vcc and I/O Standards
  • Supported by the ATMISP Software (Version 6.6, 6.6, and 7.x)
  • Interfaces with a Standard USB 2.0 Port on a PC
  • Supports 10-pin and 14-pin JTAG Interface Headers (JTAG-A and JTAG-X)