Microchip Technology Inc
 
Menu
 

SPLD - Industry Standard

Microchip is now the sole manufacturer of Simple PLDs that replaced PLA and PAL type devices in the mid-Nineties. Microchip offers a free software tool – WINCUPL to enable designs. Popular third party programmers can be used to program these Simple PLD devices.

DeviceDescription 
 ATF16LV8C High-Performance Electrically Erasable PLD, 250 Gate, Vcc of 3.0 - 5.5V
 ATF16V8B High-Performance Electrically Erasable PLD, 250 Gate, 5V Device
 ATF16V8BQL High-Performance Electrically Erasable PLD, 250 Gate, 5V Device, Quarter and Low power
 ATF16V8C High-Performance Electrically Erasable PLD, 250 Gate, Standard Power and Operates at 5 V
 ATF16V8CZ High-Performance Electrically Erasable PLD, 250 Gate, Zero power and Operates at 5 V
 ATF22LV10C High-Performance electrically erasable PLD, 500 Gate, Vcc of 3.0 - 5.5V
 ATF22LV10CQZ High-performance Electrically Erasable PLD, Quarter and Zero power, Vcc of 3.0 - 5.5V
 ATF22V10B High-Performance Electrically Erasable PLD for Military, 500 gate, Standard power, Vcc of 5V
 ATF22V10C High-Performance Electrically Erasable PLD, fast, Standard Power, Vcc of 5 V
 ATF22V10CQ High-Performance Electrically Erasable PLD, Quarter Power, Vcc of 5 V
 ATF22V10CQZ High-Performance Electrically Erasable PLD, Quarter and Zero Power, Vcc of 5 V