Microchip Technology Inc
 
Menu
 

CPLD - Industry Standard Compatible

The ATF15xx CPLD Family comprises of Standard power as well as Low power devices that start at densities of 32 Macrocells (MC) and operate at speeds of upto 200 MHz. Microchip is one of the few CPLD suppliers that offer a 5 V core Operating voltage device (ATF15xxAS).

Microchip also offers a low power device (ATF15xxASL) as well as a low voltage ATF15xxASV that operates at 3.3 V. Microchip CPLDs can be used for I/O expansion as well as for memory control and Interfacing with different types of memories such as compact Flash or mobile SDRAM. For low power applications that are not speed sensitive, the ATF15xxASL/ASVL devices are recommended.

Key Features

  • Low Power - (5 µA) Consumption in Standby Mode
  • Logic Doubling - Implement Register latch and Combinatorial Latch in Single Macrocell
  • Programmable Pin Keeper circuit enables Bus interfacing
  • 10,000 Program/Erase cycles
DevicesDescription
 ATF1500A Fully Connected 32 MC CPLD, operates at 5V, Non-ISP
 ATF1500AL Fully Connected 32 MC CPLD with Low power feature, operates at 5V, Non-ISP
 ATF1502AS 32 MC CPLD with ISP which operates at 5V and supports Logic Doubling
 ATF1502ASL 32 MC CPLD with Low-power Feature supports ISP, operates at 5V, and supports Logic Doubling
 ATF1502ASV 32 MC High-Performance EEPROM CPLD, operates at 3.3V, supports ISP and Logic Doubling
 ATF1504AS 64 MC CPLD with ISP which operates at 5V and supports Logic Doubling
 ATF1504ASL 64 MC CPLD with Low-power Feature, supports ISP, operates at 5V and supports Logic Doubling
 ATF1504ASV 64 MC High-Performance EEPROM CPLD, operates at 3.3V, supports ISP and Logic Doubling
 ATF1504ASVL 64 MC High-Performance EEPROM CPLD with Low power feature, operates at 3.3V, supports ISP and Logic Doubling
 ATF1508AS 128 MC CPLD with ISP that operates at 5V and supports Logic Doubling
 ATF1508ASL 128 MC CPLD with Low Power Feature, supports ISP, operates at 5V and supports Logic Doubling
 ATF1508ASV 128 MC High-Performance EEPROM CPLD, operates at 3.3V, supports ISP and Logic Doubling
 ATF1508ASVL 128 MC High-Performance EEPROM CPLD with Low power feature, operates at 3.3V, supports ISP and Logic Doubling