Microchip Technology Inc
 
Menu
 

Flash Configuration Memory

The AT17Fxx family of high density configuration memories can be used to configure popular SRAM FPGAs offered by Xilinx and Altera (now part of Intel)

Device Description 
 AT17F16 16-Mb In-System Programmable PROM (3.3V)
 AT17F16A 16-Mb In-System Programmable PROM (3.3V) with Altera Pinout
 AT17F080 8-Mb In-System Programmable PROM (3.3V)
 AT17F080A 8-Mb In-System Programmable PROM (3.3V) with Altera Pinout
 AT17F040 4-Mb In-System Programmable PROM (3.3V)
 AT17F040A 4-Mb In-System Programmable PROM (3.3V) with Altera Pinout