Microchip Technology Inc
 
Menu

AT40K FPGAs (5 Volts)

Speed up processor-based system performance while lowering power, part count and cost. The massive register counts (1,024 to 6,400 registers) make them ideal for use as re-configurable DSP co-processors.

DevicesDescription 
 AT40K05 5K  Gate Coprocessor FPGA with DSP Optimized Core Cell and Distributed FreeRAM(5V)
 AT40K10 10K  Gate Coprocessor FPGA with DSP Optimized Core Cell and Distributed FreeRAM(5V)
 AT40K20 20K  Gate Coprocessor FPGA with DSP Optimized Core Cell and Distributed FreeRAM(5V)
 AT40K40 40K  Gate Coprocessor FPGA with DSP Optimized Core Cell and Distributed FreeRAM(5V)