Microchip Technology Inc
 
Menu

Power MOSFET Drivers

Compressive Configurations To Support Most Applications

MOSFET Drivers is a power amplifier that accepts a low-power input from a controller IC and produces a high-current drive input for the gate of a high-power transistor such as an IGBT or power MOSFET.

low-side_optimized
high-side_optimized
high-or-low-side_optimized

Low Side

Typically used in DC/DC Power supplies, inverters, motor and solenoid Applications

High Side

Typically used for protection, power distribution, relays, and Motor Applications

High Side or Low Side

Typically used in Power distribution, protection and Load switches applications



Synchronous MOSFET Drivers

half-bridge_optimized
full-bridge_optimized
3-phase_optimized

Half Bridge Drivers

Typically used in DC/DC Power supplies, inverters, Brushed and BLDC Motor Applications

Full Bridge Drivers

Typically used in DC/DC Power supplies, inverters, Brushed Motor Applications

3 Phase Drivers

Typically Used BLDC Motor Applications