Microchip Technology Inc
Menu

PIC10F Product Family

The 6-pin products of the PIC10F family offer the motor control designer an opportunity to use microcontrollers in applications that have historically been void of such devices. Whether it is cost or space constraints, PIC10F microcontrollers address these concerns by providing a pricing structure that makes them nearly disposable with form factors that can easily be implemented into the most space constrained designs. The ADC, comparator and timer peripherals found in the PIC10F device family can be used to provide a user interface for basic on/off control, speed control and other intelligent motor functions.

PIC10F Product Image

Features

  • Up to 2 MIPS execution
  • x3 DFN or 6-pin SOT-23 package
  • Internal oscillator
  • Comparator
  • Internal 8-bit ADC
Tabs / Motor Control
Products
Documentation
Software
Webinars

The software in this section is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, entities on the Bureau of Export Administration Entity List, and Specially Designated Nationals).

Downloads

dsPIC33F/dsPIC33E Motor Control Library
Microchip Motor Control Library Blockset
CE003 - Driving a BLDC with Sinusoidal Voltages Using dsPIC30F
CE019 - Proportional Integral Derivative (PID) Controllers & Closed-loop Control
CE155 - Configuring 10-bit dsPIC DSC A/D Converters for 1 Msps Conversion Rate
CE002 - Configuring 10-bit dsPIC DSC A/D Converters for 1 Msps Conversion Rate

Motor Control Video Channel