Microchip Technology Inc
 
Menu
 

Development Tools

A complete suite of tools is available to help get your design to market. Choose from low-cost starter kits and Xplained Pro kits, fully featured development boards, free Atmel Studio 7 IDE, free MPLAB® X IDE and XC compilers, as well as a range of debuggers.

SAM L22 Xplained Pro Evaluation Kit (ATSAML22-XPRO-B)

  • Features ATSAML22N18A 32-bit ARM Cortex M0+ MCU
  • Touch Segment LCD Display
  • User LED and QTouch button
  • ATECC508A for crypto authentication
  • Embedded Debugger
  • Embedded current measurement circuitry

LCD Explorer XLP Development Board (DM240314)

  • Features the PIC24FJ128GA310 MCU and supports 100-pin plug-in modules
  • LCD glass with x 8 commons, 37 x 7 banner and 37 custom icons
  • mTouch® capacitive button
  • Separate Vbatt battery supply

PICDEM™ LCD2 Demo Board (DM163030)

  • Demonstrates the main features of 28-,40-,64- and 80-pin LCD PIC MCU
  • Sample LCD glass display included for custom prototyping
  • Features LCD voltage booster and software contrast control

F1 Evaluation Platform (DM164130-1)

  • Simple development tool for Enhanced Mid-Range PIC microcontrollers (PIC12Fxxx/PIC16F1xxx)
  • Quick and easy development is ensured
  • Features prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time Clock, LED drive and BLDC motor control

PIC® MCU Solutions for LCD Displays

Duration: 2:11
Published: December 10, 2010
 

Development Environment

MPLAB IDE integrated toolset and C compilers enable fast development of embedded applications and include a host of free software for optimized code.

Microchip's LCD PIC microcontroller family is a Flash-based, power-managed family of LCD-enabled microcontrollers. Microchip’s LCD PIC microcontroller family meets low-power design requirements including driving the LCD display in sleep mode while maintaining desired functional features. With the ability to select from an array of available LCD PIC microcontrollers, a designer can provide additional value by creating scalable designs and products. This gives the designer flexibility to offer different solutions based on the demand of varying market segments all from a single design.