Microchip Technology Inc
161005-hasg-bnr-iot_ethernetkit_aws-1170x360-(1)
151013-iot-bnr-connect-1170x360-cloud_enabled_tech
IoT Security Suite
 
Menu
 

Small Appliance


Consumers interact with their appliances on a daily basis. As such, it is very important to ensure this interaction is a positive one. This is evident it the way user interfaces have evolved over the past several years. It is quite common for even small kitchen appliances to have color LCDs with capacitive touch interfaces. The addition of connectivity to appliances further enhances the user experience. 

smallapp-main-coffeemaker
Communications Configuration

Microchip has a broad portfolio of ultra–low power 802.11 solutions that are suitable for embedded applications. These fully certified surface mount Wi–Fi® modules allow designers to quickly and seamlessly add internet connectivity to their applications. The modules' small form factor, rich features, and ultra-low power make them perfect for mobile wireless applications such as asset monitoring, sensors, and portable battery operated devices.

For more information visit http://microchip.com/wifi

Water Pump
Water Heater
Touchscreen LCD
Water Level Sensor
Water Temp Sensor