Microchip Technology Inc

Medical Devices

There are several challenges that are already driving significant change in healthcare and patient services. One significant challenge is that medical providers, insurance companies, government agencies, etc. feel that they must lower overall healthcare costs in order to continue to provide quality healthcare to patients.

Cloud-connected medical equipment that is worn or used in a patient's home can satisfy the needs of these providers as well as that of the patients. Work in this area is already showing promise to solve many of the current challenges facing health care and patient services.

Communications Configuration

Microchip has a broad portfolio of ultra-low power 802.11 solutions that are suitable for embedded applications. These fully certified surface mount Wi–Fi modules allow designers to quickly and seamlessly add internet connectivity to their applications. The modules' small form factor, rich features, and ultra-low power make them perfect for mobile wireless applications such as asset monitoring, sensors, and portable battery operated devices.

For more information please visit: http://www.microchip.com/wifi

Air Valve / Pump
LCD Touch Screen
Touch Buttons
Pressure Sensor

Internet of Things Video Channel