Microchip Technology Inc

Garage Door Opener

Consumers are searching for solutions to simplify their life. By adding cloud connectivity to your garage door opener solution your customers will have the ability to remotely monitor, open and close their garage door. Additional value-added features also become possible. Microchip has the solutions, know-how and partnerships to help you successfully add cloud connectivity to your garage door opener.

Communications Configuration

Complaint with 802.15.4 Microchip’s robust Sub-GHz wireless technology is capable of traveling through walls in a home or office. This allows the gateway to be placed anywhere in the home or office and still have a reliable connection to Sub-GHz nodes placed throughout the home or office. Using Microchip's MiWi™ protocol stack you could create a mesh network of up to 8,000 nodes that allow up to 64 hops. This is ideal for low power, low data rate applications that are cost sensitive.

For more information visit http://microchip.com/miwi

Internet of Things Video Channel