Microchip Technology Inc
161005-hasg-bnr-iot_ethernetkit_aws-1170x360-(1)
151013-iot-bnr-connect-1170x360-cloud_enabled_tech
IoT Security Suite
 
Menu
 

Climate Control

Heating and cooling often accounts for a majority of energy consumption in homes and office buildings. Connected thermostats are a key part in lowering energy cost while maintaining a comfortable environment. Microchip has the solutions, know-how and partnerships to help you successfully add connectivity to your products. 
neststat
Communications Configuration

Microchip has a broad portfolio of ultra-low power 802.11 solutions that are suitable for embedded applications. These fully certified surface mount Wi–Fi® modules allow designers to quickly and seamlessly add internet connectivity to their applications. The modules' small form factor, rich features, and ultra-low power make them perfect for mobile wireless applications such as asset monitoring, sensors, and portable battery operated devices.

For more information visit http://microchip.com/wifi

AC
Heater
Fan Motor
Touchscreen LCD
Occupancy Sensor
Humidity Sensor
Temperature Sensor