Microchip Technology Inc
Menu

Level 1 Integration - On/Off Control

Level1 or on/off control functions such as start-up sequencing, automatic shutdown and watchdog fault detection can be performed using Microchip's PIC10F product family.

The 6-pin PIC10F family allows digital features to be integrated into any power supply design with a cost structure that makes them nearly disposable. The on-chip ADC, comparator and timer peripherals can be used to augment analog power supply designs, providing on/off control, soft-start, power sequencing or monitoring features to the application.

PIC10F
The PIC10F combined with Microchip’s analog controllers and external drivers offers an intelligent and powerful power supply solution.
 
Tabs / Intelligent Power
Products
Documentation
Tools
Software
Webinars

Development Tools


Microchip's Digital Power devices with intelligent peripherals enable customers to design intelligent power supplies with higher efficiency and optimum performance at lower cost. Microchip provides its customers an additional value by cutting down their time-to-market with reference designs, hardware development tools and ready-to-use, royalty-free software.

MPLAB® Starter Kits

Starter KitsStarter kits contain a device with demonstration hardware and software, an integrated debugger and a copy of MPLAB® IDE, allowing a designer to quickly evaluate a silicon and software solution.

Digital Power Starter Kit - Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family

Reference Designs & Development Boards
Software Tools

Development and Evaluation BoardsThe MPLAB® Integrated Development Environment (IDE) is a single tool chain supporting all PIC® microcontrollers and dsPIC® Digital Signal Controllers.

MATLAB blockset

MPLAB® IDE - Single Integrated Development Environment supports all PIC MCUs and dsPIC DSCs

MPLAB® XC Compilers - Full featured MPLAB® XC Compilers with free downloads available

3rd Party RTOS - RTOS supporting Microchip PIC MCUs and dsPIC DSCs

Software Tools - Supplemental software tools for 16-bit PIC MCUs and dsPIC DSCs

Programmers/Debuggers

Development and Evaluation BoardsThe debuggers and programmers work across all PIC® MCU platforms, are USB powered and are fully integrated with MPLAB® IDE with features ranging from basic debugging to advanced emulation capability.

MPLAB® REAL ICE™ - Next generation high speed programmer and debugger with optional LVDS interconnect. The MPLAB REAL ICE Isolator enables connectivity to AC and High-voltage applications not referenced to ground.

MPLAB® ICD 3 - Cost effective high speed programmer and debugger

PICkit™ 3 In Circuit Debugger/Programmer - Low cost programmer and debugger

See All