MPLAB Harmony Graphics Composer (MHGC) is Microchips industry-leading graphical user interface (GUI) design tool for PIC32 microcontrollers. As a fully-integrated component of
MPLAB Harmony Configurator (MHC), MHGC will accelerate your application's front end design without leaving the MPLAB X IDE.
- Concept to glass in minutes without writing a single line of code.
- Configure projects for your GUI requirements.
- Drag and drop widget and objects directly into the design - WYSIWYG design simplicity
- Extend your brand by importing custom images.
- Design directly for MPLAB® Harmony Graphics Primitive Library
- New Display Manager plug-in for prototyping new and non-standard displays that are not supported in MPLAB Harmony
MHGC is fully integrated in MHC which is available as a MPLAB X IDE plug-in. For details on how to install MHC, please
click here.
*Note: Improvements in v2.02 may render previous graphics designs inoperable, however, migration paths are possible. Click here for more information or contact your local sales office