Microchip Technology Inc
Menu

PIC32MX5/6/7 Series

The PIC32MX5/6/7 series  with integrated 10/100 Mbit Ethernet MAC and  industry leading connectivity and peripheral options , enables developers  to build embedded connectivity based applications. Fully Supported by the MPLAB Harmony integrated software framework  which features software solutions to accelerate Application development. 

PIC32MX5-6-7_5x7

Key PIC32MX5/6/7 Features:

  • 80Mhz / 120 DMIPS Performance
  • Up to 512 KB flash and up to 128 KB RAM
  • Integrated 10/100 Mbit Etherent MAC
  • Dedicated DMA interface for direct access to the entire system RAM
  • Industry-standard RMII.MII interface to PHY
  • Pre-programmed MAC address
  • Full speed USB, CAN 2.0B
  • Rich Peripheral set
BD_PIC32MX3-4-01
Tabs / Graphics / PIC32MX5/6/7 Series
Development Tools
Application Demos
Documentation
Getting Started

Development Tools

A complete suite of tools is available to help get your design to market. Choose from low-cost starter kits, fully featured development boards, MPLAB Harmony Software Framework, MPLAB® X IDE and MPLAB XC Compilers as well as a range of debuggers.

 

Starter Kits

Development Boards & Expansion Boards

Development Software

  • MPLAB® Harmony Software Framework
    • MPLAB Harmony is a flexible, abstracted, fully integrated firmware development environment for PIC32 microcontrollers.
  • MPLAB® Harmony Graphics Library
    • The MPLAB Harmony Graphics Library is highly modular and can be used with Microchip´s 32-bit microcontrollers. Supports up to 24 bpp color depth, gradients, transparency, and alpha blending. This library is free to Microchip customers and is available as part of MPLAB Harmony
  • Visiual Design Tools
    • Visual Design Tools that are part of MPLAB Harmony enable development of interactive GUIs
  • MPLAB® XC Compiler for PIC32 MCUs
  • MPLAB® X IDE
    • Free Integrated Development Environment for all Microchip microcontrollers

Third Party Development Boards

 

Application Demos

  • LCC

    This demonstration provides the ability to display alpha blend and gradient colors through the software graphics controller. The demonstration renders four folders for alpha blend, gradient, picture-in-picture (PIP), and performance for all PIC32 devices.

  • Object

    The object demonstration enables screen design using the MPLAB Harmony Graphics Composer through the standard types of objects/widgets that exist in the Graphics Object Layer (GOL) of the Graphics Library. The demonstration is composed of several pages of examples.

  • Primitive

    The Primitive example demonstrates primitive rendering of geometry, images, and fonts. The demonstration displays various circles, lines, rectangles, images depths, alias and non-aliased fonts

  • S1D13517

    This demonstration shows how gradients, scrolling, background drawing, speed testing, alpha-blending, and application capabilities using the Epson (S1D13517) graphics controller that resides on the Graphics Controller PICtail™ Plus Epson S1D13517 Board.

  • Resistive_touch_calibrate

    This application demonstrates a steady-state solution for calibrating through on-screen calibration prompts. Essentially, this demonstration presents displayed calibration targets as required by AR1021 specification.

  • MPLAB Harmony Graphics Library

  • Segger's emWin Library

 

Graphics Video Channel