The Solomon Systech SSD1926 Graphics Controller has hardware graphics acceleration to free up the MIPS of the PIC® MCU. This controller includes a SID Card Interface and JPEG decode engine as well as 256 KB RAM. The Graphics PICtail™ Plus SSD1926 Board (AC164127-5) includes serial Flash for data storage and interfaces to either the Explorer 16 or PIC32 Starter Kits.
The Epson S1D13517 Graphics Controller includes alpha blending, picture-in-picture and supports up to WVGA (800x480) at 24 BPP. This controller has an SDRAM interface for connection to low cost external memory. The Graphics Controller PICtail™ Plus Epson S1D13517 Board (AC164127-7) includes 128 MB SDRAM frame buffer and 16 MB serial Flash and interfaces to either the Explorer 16 or PIC32 Starter Kits.
End developers can customize additional drivers to support other controllers using guidelines provided in the Graphics Library Help file.
Microchip Design Partners are available who specialize in developing controller drivers to work with the Microchip Graphics Library.
View Development Boards