Microchip Technology Inc
 
Menu
 

Quiet-WIRE® - Enhanced EMC

Quiet-WIRE Patented Technology Meets Rigorous EMC Standards

Quiet-WIRE® patented technology, available on the KSZ8061 and KSZ8567 families, delivers fully programmable, integrated noise filtering to reduce Ethernet line emissions and enhance immunity, enabling designers to meet rigorous EMC standards while operating over low-cost unshielded cabling. Fully integrated without need for additional external BoM components, Quiet-WIRE is ideal for use in any 100Base-TX industrial or automotive Ethernet networking or other applications such as avionics, medical or building automation, that wish to benefit from superior EMC performance.

Quiet-WIRE supported Ethernet devices also exhibit significantly enhanced receiver immunity to deliver error free performance in the most stringent noise environments. For extended reach applications, Quiet-WIRE can be employed to increase 100Base-TX cable distances to 170 meters or more. Furthermore, it is fully compatible with any IEEE 802.3 Ethernet specifications, for example IEEE 802.af/at Power-over-Ethernet and IEEE 802.3az Energy-Efficient Ethernet.

Example Quiet-WIRE Reduced Line Emissions - IEC61967
QuietWIRE emissions
Example Quiet-WIRE Reduced Line Emissions - IEC61967
QuietWIRE performance

Ethernet Video Channel