Microchip Technology Inc
Menu

Advanced Gigabit Ethernet Now Fully Accessible with Microchip’s New Portfolio of Products

The GigEpack is a complete portfolio of 59 Gigabit Ethernet chips featuring advanced capabilities.  Included are the Robust and Reliable GigE PHY, Industry's first Automotive USB3.1 Gen1 to GigE Bridge, and Industry's first Ultra-high reliablity (HSR/DLR) GigE Switches

Three keys to success

  • UNH-IOL tested products
  • Drivers for all major operating systems (3rd party tested) running on copy-ready evaluation boards
  • LANCheck® Design Check Service ensure best design practices applied

All products available in Commercial, Industrial temperature grades, with select products in Automotive grade

GigE PHY

  • KSZ9031
  • 10/100/1000 Speeds 
  • Integrated Regulator
  • Industrial/Automotive Temps

GigE Bridge

  • LAN7800/50/01
  • USB3.1 Gen1 5Mbps to 1Gigabit Ethernet
  • USB and HSIC Interfaces
  • Output to RGMII or GigE PHY
  • Industrial/Automotive Temps

GigE Switch

  • KSZ9897/9567/9477
  • 7-Ports
  • SGMII Supports Copper and Fiber
  • HSR/DLR Network Redundancy
  • IEEE 1588 v2
  • 802.1X Per Port Authentication and Access Control Lists
  • Industrial/Automotive Temps
Tabs / GigEpack
Products
Device Description 
KSZ9031 Gigabit Ethernet PHY 
KSZ9477/9567/9897  Gigabit Ethernet Switches 
LAN7800 USB3.1 Gen 1 to Gigabit Ethernet Bridge 
LAN7801 USB3.1 Gen1 5Gb/s to RGMII Bridge
LAN7850 USB2.0 to Gigabit Ethernet Bridge

Ethernet Video Channel