The USB to Ethernet connection takes advantage of the ubiquity and speed of USB, replacing older means of transferring information. USB-based networking technology offers a cost-effective and smart design alternative to traditional PCI/PCI-Express networking solutions due to the flexibility of routing and placement of Ethernet and USB connectivity ports. Microchip integrates Hi-Speed USB 2.0 and high-performance 10/100 Ethernet in its line of standalone USB to Ethernet controllers and USB to Ethernet Hub controllers.