Microchip Technology Inc

Ethernet Device Products

Ethernet is a ubiquitous, high throughput, low cost networking technology that can be found everywhere from factory floors to office environments to home entertainment systems. Microchip's broad portfolio of Ethernet products is particularly well-suited to embedded applications supporting both PCI and non-PCI designs. As a reliable, worldwide supplier with significant expertise in embedded Ethernet, Microchip offers long-term support for a variety of products that can enable customers to quickly add high-performance Ethernet connectivity to their designs.

In addition to Ethernet, Microchip offers other networking solutions based on ARCNET technology for embedded and industrial applications.



  • Offer low-cost stand-alone 10/100Base-T Ethernet interface controller with integrated MAC and PHY
  • Connect to MCUs through either serial or parallel interfaces


  • Offer low-cost stand-alone 10/100Base-T Ethernet interface controller with integrated MAC and PHY
  • Connect to MCUs through either serial or parallel interfaces



  • 10/100 Two and Three Port
  • Single or Dual MII/RMII
  • 16-bit or 32-bit Host Bus Interface


  • 10/100 Fast Ethernet and 10/100/100 Gigabit Ethernet

Tabs / Ethernet Devices
Products
Legacy Products
Tools
Select Ethernet Tools: 



Part Number: EVB-LAN7500
The EVB-LAN7500 is full featured Evaluation Board EVB that utilizes the LAN7500 to provide a fully functional, bus-powered USB to Ethernet interface. The EVB-LAN7500 provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. The onboard 4K EEPROM is used to load the EVB-LAN7500 USB configuration parameters and MAC address. LAN7500 software drivers are ...



Part Number: EVB-LAN7500-LC

LAN7500 High-Speed USB 2.0 to 10/100/1000 Ethernet Customer Eval Board - Dongle

The EVB-LAN7500-LC is an Evaluation Board EVB that utilizes the LAN7500 to provide a fully functional, bus-powered USB to Ethernet interface. The EVB-LAN7500-LC provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. The onboard 4K EEPROM is used to load the EVB-LAN7500-LCs USB configuration parameters and MAC address. LAN7500 software drivers are a...



Part Number: EVB8710

LAN8710A High-Speed 10/100 Ethernet Transceiver Customer Evaluation Board

The EVB8710 is a PHY Evaluation Board EVB that interfaces a MAC controller to the LAN8710 Ethernet PHY via a standard 40-pin MII connector. The LAN8710 is connected to an RJ-45/Integrated Magnetics Ethernet Jack for 10/100 connectivity.



Part Number: EVB8720

LAN8720A High-Speed 10/100 Ethernet Transceiver Customer Evaluation Board

The EVB8720 is a PHY Evaluation Board EVB that interfaces a MAC controller to the LAN8720 Ethernet PHY via a standard 40-pin MII connector adapted for use in RMII configurations. The LAN8720 is connected to an RJ-45/Integrated Magnetics Ethernet Jack for 10/100 connectivity.



Part Number: EVB8740

LAN8740/LAN8741 High-Speed 10/100 EEE enabled Ethernet Transceiver Customer Eval

The EVB8740 is a PHY Evaluation Board EVB that interfaces a MAC controller to the LAN8740 Ethernet PHY via a standard 40-pin MII connector and supports Energy Efficient Ethernet IEE802.3az along with Wake-on-LAN and Cable Diagnostics. The LAN8740 is connected to an RJ-45/Integrated Magnetics Ethernet Jack for 10/100 connectivity.



Part Number: EVB8742

LAN8742 High-Speed 10/100 Ethernet Transceiver Customer Eval Board (Wake-on-LAN)

The EVB8742 is a PHY Evaluation Board EVB that interfaces a MAC controller to the LAN8742 Ethernet PHY via a standard 40-pin MII connector adapted for usin RMII configurations and supports Wake-on-LAN and Cable Diagnostics. The LAN8740 is connected to an RJ-45/Integrated Magnetics Ethernet Jack for 10/100 connectivity.



Part Number: EVB-LAN9220-MINI

LAN9220 High-Performance 16-bit Small Formfactor 10/100 Ethernet Controller Eval

The LAN9220 is a full-featured, single-chip 10/100 Ethernet controller designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9220 includes an integrated Ethernet MAC and PHY with an SRAM-like slave interface. The simple, yet highly functional host bus interface provides a glue-less connection to most common 16-bit ...



Part Number: EVB-LAN9221-MINI

LAN9221 High-Performance 16-bit 10/100 Ethernet Controller Customer Evaluation Board

The LAN9221 is a full-featured, High-Performance, single-chip 10/100 Ethernet controller designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9221 includes an integrated Ethernet MAC and PHY with a high-performance SRAM-like slave interface. The simple, yet highly functional host bus interface provides a glue-less con...



Part Number: EVB-LAN9313M

LAN9313 3-Port 10/100 Ethernet Switch Eval Board with MII MAC Interface

The LAN9313M is a full-featured, three-port 10/100 managed Ethernet switch designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9313M combines all the functions of a 10/100 Ethernet switch system, including the Switch Fabric, packet buffers, Buffer Manager, MACs, PHY transceivers, and serial management. The 9313M ...



Part Number: EVB-LAN9313P

LAN9313 3-Port 10/100 Ethernet Switch Eval Board with MII PHY Interface

The LAN9313P is a full-featured, three-port 10/100 managed Ethernet switch designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9313M combines all the functions of a 10/100 Ethernet switch system, including the Switch Fabric, packet buffers, Buffer Manager, MACs, PHY transceivers, and serial management. The 9313M ...



Part Number: EVB-LAN9500A-MII

LAN9500A High-Speed USB 2.0 to 10/100 Ethernet Customer Eval Board MII Interface

The EVB-LAN9500A-MII is an Evaluation Board EVB that utilizes the LAN9500A to provide a fully functional, USB to Ethernet interface. The EVB-LAN9500A-MII provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type B connectors. The EVB-LAN9500A-MII can be configured for bus- or self-powered operation and supports internal and external PHY modes. An external PHY may be ...



Part Number: EVB-LAN9500A-LC

LAN9500A High-Speed USB 2.0 to 10/100 Ethernet Customer Evaluation Board Dongle

The EVB-LAN9500A-LC is an Evaluation Board EVB that utilizes the LAN9500A to provide a fully functional, bus-powered USB to Ethernet interface. The EVB-LAN9500A-LC provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type A connectors. The onboard 256x8 EEPROM is used to load the EVB-LAN9500A-LCs USB configuration parameters and MAC address. LAN9500A software drivers ...



Part Number: EVB9512

LAN9512 High-Speed USB 2.0 to 10/100 Ethernet Hub Customer Evaluation Board

The EVB9512 is an Evaluation Board EVB that utilizes the LAN9512 to provide a two port USB 2.0 hub with an integrated 10/100 Ethernet controller. The EVB9512 provides USB connectivity via one type B upstream USB connector and two type A downstream USB connectors. An RJ-45 integrated magnetics Ethernet jack with link/activity LEDs provides 10/100 Ethernet connectivity. The EVB9512 supports both ...



Part Number: EVB9514

LAN9513/LAN9514 High-Speed USB 2.0 to 10/100 Ethernet Hub Customer Eval Board

The EVB9514 is an Evaluation Board EVB that utilizes the LAN9514 to provide a four port USB 2.0 hub with an integrated 10/100 Ethernet controller. The EVB9514 provides USB connectivity via one type B upstream USB connector and four type A downstream USB connectors. An RJ-45 integrated magnetics Ethernet jack with link/activity LEDs provides 10/100 Ethernet connectivity. The EVB9514 supports ...



Part Number: EVB-LAN9730-MII

LAN9730 High-Speed USB 2.0 HSIC to 10/100 Ethernet Customer Evaluation Board

The EVB-LAN9730-MII is an Evaluation Board EVB that utilizes the LAN9730 to provide a fully functional, self-powered HSIC to Ethernet interface. The EVB-LAN9730-MII provides fully integrated Ethernet and HSIC interfaces via the onboard RJ45 and HSIC Data/Strobe coaxial connectors. The EVB-LAN9730-MII supports internal and external PHY modes. An external PHY may be connected via the onboard ...

Ethernet Video Channel