Microchip Technology Inc
Menu

Embedded Security

BodyCom™ Technology

Microchip’s BodyCom™ Technology is a short-range, low-data-rate communication solution for securely connecting to a wide range of wireless applications. Activated

KeeLoq 3 Development Kit

by capacitively coupling to the human body, the system communicates bidirectionally between a centralized controller and one or more wireless mobile units. Intra-body communication occurs utilizing the human body as the transmission medium.

Compared to other existing wireless technologies BodyCom offers lower active and standby energy usage, increases security through bidirectional authentication , provides a secure communication channel using the human body and allows for simpler circuit-level designs.

BodyCom Development Support

Tabs / Embedded Security
Products
Documentation
Tools
Software Libraries

Development Tools

A complete suite of tools is available to help get your design to market. Choose from low cost starter kits, fully featured development boards, free MPLAB® IDE and MPLAB® XC Compilers as well as a range of debuggers.

Development and Evaluation Boards

These boards include flexibility and expansion capability for full featured designs, including the ability to add different processors and application daughter cards.

Development Environment

MPLAB® IDE integrated toolset and MPLAB® XC Compilers enable fast development of embedded applications and include a host of free software for optimized code.

Emulators & Debuggers

The debuggers and programmers work across all PIC® MCU platforms, are USB powered and are fully integrated with MPLAB® IDE with features ranging from basic debugging to advanced emulation capability.

Programmers

The debuggers and programmers work across all PIC MCU platforms, are USB powered and are fully integrated with MPLAB® IDE with features ranging from basic debugging to advanced emulation capability.

Software Libraries

Security Crypto Libraries
# Title
SW300052
Data Encryption Libraries CD
SW163051
XTEA Battery Authentication
SW163052
KEELOQ® Advanced Security Algorithms
MLA - Microchip Libraries for Applications
Contains 16-bit PIC24 and dsPIC DSC libraries for AES, TDES, RSA, MD5, SHA-1, SHA-2, and more
MPLAB® Harmony
Contains Microchip Cryptographic Libraries & WolfSSL CyaSSL Embedded SSL Library

Embedded Security Video Channel

Embedded Security Video Channel