Microchip Technology Inc


Transceiver Products

The EQ82150 has been developed from the EQCO800SC family, in particular the EQCO850SC which is EqcoLogic's non-automotive duplex coax transceiver for 50Ω cabling.

The EQ82150 is optimized for automotive applications and, specifically, is the physical layer from which the MOST®150 ePHY specification is derived.


Key Features

  • 50Ω coax transceiver designed for automotive applications
  • Supports full duplex, simplex and dual simplex transmission modes
  • Includes fully adaptive equalization to support cable lengths up to a maximum of around 40m with MOST®150 signaling
  • Supports automotive temperature range
  • With appropriate PCB design, passes EMC tests for both emissions and immunity
  • Electrically compatible with optical fiber transceivers

Data & Video Transceivers Channel