Microchip Technology Inc


Sub-system Products

EQCO-FW5001 (50Ω) and EQCO7501 (75Ω)

Full 100 Mbps bandwidth - full duplex, over 75Ω

The IP over Coax system comes as two units - one each for camera and recorder sides of the cable. The EQCO FastECoax 7501.2 solution uses the EQCO875SC chip; it gives up to 170m reach (based on cable quality). using standard coax cable.

The system also supports power transmission over Coax, with full compatibility with the Power Over Ethernet (POE) standard used by most IP camera and recorder vendors.


Data & Video Transceivers Channel