Microchip Technology Inc


Sub-system Products

EQCO-FW5001 (50Ω) and EQCO7501 (75Ω)

With the EQCO875SC (for 75Ω connectors and cables) and the EQCO850SC (for 50Ω connectors and cables), these dongles convert signals and transmit/receive data over low-cost coax in full duplex mode.

The dongles support 1394b signaling up to S800 rates ( 1Gbit/s ); they also support power over coax.

The cable lengths achieved depend on cable quality, but, at S800 rates, up to 60m is typical ( compared to maximum 4.5m with conventional 1394b cables )


Data & Video Transceivers Channel