Robust, reliable, high-speed connectivity and control is possible when Ethernet networking is added to embedded designs. Ethernet enables systems to be monitored securely over the internet, allows for precision control of industrial motors at production facilities and enables new IoT products with common MCU interfaces like SPI, USB and 8-/16-bit parallel bus. Microchip's Ethernet solutions include highly integrated Ethernet PHYs, Bridges, Controllers and Switches complemented by a full line of PIC®32 MCUs, SAM ARM® MCUs, and SAM ARM® MPUs.
Need to double your cable length up to 200 meters at full bandwidth? Try adding an Ethernet single-coax transceiver. Get started with the FastECoax7501.
To find out more about EtherCAT technology and products, click here.