Microchip Technology Inc
 
Menu

Oscillators

Microchip’s line of Quartz- and MEMS-based PureSilicon™ Oscillators are available in various industry-standard footprints. Using our Clockworks® Configurator Tool, you can quickly create solutions accessing our broad product portfolio of multiple output, highly flexible, Quartz and MEMS single-chip oscillators for supporting low-power or low-jitter applications.

LOW-POWER OSC
  • MEMS resonator
  • 1.6x1.2 mm form factor
  • 1.8 - 3.3V VDD, 1.3 mA
  • 2kHz - 170MHz LVCMOS
LOW-JITTER OSC
  • MEMS or Crystal resonator
  • <0.2 ps RMS phase noise
  • 2.3 - 860 MHz
  • LVPECL/LVDS/HCSL/LVCMOS
AUTOMOTIVE OSC
  • AEC-Q100 qualified
  • High reliability & tolerance to shock and vibration
  • Automotive Grade 1:   -40 to +125°C
SPREAD SPECTRUM OSC
  • 1 - 100 MHz freq. range
  • Center or down spread: 0.25% to 3%
  • Drop-in to standard oscillator pin out
  • 1.6 x 1.2 mm form factor
MULTI-OUTPUT OSC
  • Up to 5 diff/10 CMOS
  • 0.2 ps RMS phase jitter
  • 2.3 - 860 MHz
  • ClockWorks Configurable
HIGH-FREQUENCY TCXO
  • Stability: ±2.5 ppm
  • <200 fs phase noise
  • LVPECL/LVDS/HCSL/LVCMOS up to 840 MHz
  • Up to 5 diff/10 CMOS
PROGRAMMABLE OSC
  • 2KHz - 460MHz instant freq. generation
  • LVCMOS/LVPECL/LVDS/HCSL
  • 1.6 x 1.2 mm to 7.0 x5.0 mm
  • Use with TimeFlash programmer
OSCILLATOR DIE
  • High-performance XOs & VCXOs
  • Lowest phase jitter
  • LVPECL/LVDS/CMOS
Please email us at tcg_help@microchip.com for more information.