Microchip Technology Inc

Gesture Detection for Embedded Applications

Gesture Classification

Air-Wheel-Red  Approach-Wake-up-Red  Flick-Gestures-Red  Sensor-Touch-Red

Gestures are an essential part of human communication. Gestures are hand movements and they transfer purpose and meaning – we use gestures all day. Microchips patented GestIC technology enables the use of gestures for the user interface even in embedded applications.

Application examples:

Application

Audio
  • Volume control is the “natural habitat” for the air wheel
  • UI as factor of product differentiation
► YouTube Video


AudioDock195

GestIC implementation



Approach Wake-up
backlight
Flick Gestures
On/Off lights
Air Wheel
light dimming
Sensor Touch
On/Off lights
I2C interface
I2C interface
Gesture Port
GIPO interface
 
Light Switch
  • Contact less operation (Hygiene)
  • Closed, sealed surface
  • Home, industrial, medical environment
  • Host free application
PCB_Transparent130

Approach Wake-up
backlight
Flick Gestures
On/Off lights
Air Wheel
light dimming
Sensor Touch
On/Off lights
Gesture Port
GIPO interface



 
PC/PC Peripheral 3DTouchPad
  • Extends 2D multi-finger touch pad with 3D gestures
  • Intuitive content flow control with a wave of your hand (e.g. presentations)
  • System wake up by proximity or gesture
  • Keyboard backlit on approach
  • Palm rejection – desktop-class typing on notebooks
► YouTube Video

Approach Wake-up
backlight
Flick Gestures
On/Off lights
Air Wheel
light dimming
Sensor Touch
On/Off lights
I2C interface
I2C interface
Gesture Port
GIPO interface

















With the MGC3xxx controller family Microchip offers a true single chip solution for gesture recognition, removing the need of host processing completely.

This leading concept combined with the guided design in process by the Aurea GUI (provided by Microchip) – enables fast and straightforward gesture integration for all types of embedded devices.

Being a single chip turnkey solution all gestures are recognized direct on-chip the MGC3xxx. Communication to the host is done by I2C or even by EIO. The EIO interface (called Gesture Port) simplifies further the usage of gesture control in all kinds of products.

GestIC also blends perfectly with other input methods . Existing mechanical buttons can be brought to the 21st century with gestures control enabled right above them or 3D gestures elevate a touch pad to new levels of usability – the latter a reference design and DevKit from Microchip, the 3DTouchPad.

Touch and Input Sensing Video Channel