Microchip Technology Inc
 
Menu
 

Take Your CAN Applications
Under the Hood Without Worry!

 

The industry’s first family of Controller Area Network (CAN) transceivers including various automotive Grade 0 qualified parts is now available from Microchip!

The ATA65XX family adds six new devices to Microchip’s CAN portfolio. The new family supports the recently established CAN FD (Flexible Data-rate) protocol for up to five Mbit/s communication speed and the new CAN PN (Partial Networking) standard for improved energy efficiency of vehicles. Therefore, the devices are fully compliant with the ISO 118980-2/5/6, 11898-2:2016 and the SAE J2962-2 standards. The ATA6562, ATA6563, ATA6564, ATA6565 and ATA6566 build the industry’s first automotive Grade 1 and 0 qualified CAN/CAN FD transceiver family with an ambient temperature rating of -40° to 125°C/150°C.

The MCP2517 is the industry’s first external CAN FD controller.  The device allows existing systems an easy way to implement CAN FD without significant design changes. Using an external controller increase choice of MCUs to best fit application—CAN FD is a new protocol and there are few choices for MCUs with CAN FD, especially with temperature rating of -40°C to 150°C. With the MCP2517 you can easily add additional CAN FD channels, as in many cases applications need more CAN FD channels than are available on the MCU.

ATA6562

  • Product Type: High Speed CAN FD Transceiver
  • Operating Modes: Three (Standby, Normal and Silent Mode)
  • Speed: up to 5 Mbit/s
  • Temperature rating: -40°C to 125/150°C

ATA6563

  • Product Type: High Speed CAN FD Transceiver
  • Operating Modes: Two (Standby and Normal)
  • Direct interfacing to microcontrollers with supply voltages from 3V to 5V
  • Speed: up to 5 Mbit/s
  • Temperature rating: -40°C to 125/150°C

ATA6564

  • Product Type: High Speed CAN FD Transceiver
  • Operating Modes: Two (Silent and Normal)
  • Direct interfacing to microcontrollers with supply voltages from 3V to 5V
  • Speed: up to 5 Mbit/s
  • Temperature rating: -40°C to 125/150°C

ATA6565

  • Product Type: Dual High Speed CAN FD Transceiver
  • Operating Modes: Two (Standby and Normal)
  • Direct interfacing to microcontrollers with supply voltages from 3V to 5V
  • Speed: up to 5 Mbit/s
  • Temperature rating: -40°C to 125/150°C

ATA6566

  • Product Type: High Speed CAN FD Transceiver (Dedicated to Japanese Market)
  • Operating Modes: Two (Standby and Normal)
  • Direct interfacing to microcontrollers with supply voltages from 3V to 5V
  • Speed: up to 2 Mbit/s
  • Temperature rating: -40°C to 125/150°C

MCP2517

  • Product Type: External CAN 2.0B and CAN FD controller
  • Simple SPI interface to any MCU
  • Supports CAN 2.0B and CAN FD Networks
  • ISO 11898-1:2015 compliant
  • Wide operating range of 2.7V to 5.5V
  • Temperature rating: -40°C to 150°C