Microchip Technology Inc
 
Menu
 

Microcontrollers with Integrated CAN

Microchip offers a complete line of products to meet the needs of high-performance embedded applications using the CAN protocol, including 8-bit, 16-bit and 32-bit microcontrollers and 16-bit digital signal controllers (DSCs) with integrated CAN.

8-bit PIC® and AVR® MCUs

Microchip’s 8-bit PIC® and AVR® MCUs with integrated CAN combines the industry’s lowest power consumption, robust operation and cost-effectiveness, making them ideal for many of today’s automotive, industrial, and battery powered medical applications. These highly integrated 8-bit MCUs reduce cost while enabling the most common tasks and functions needed in these markets. Features include on-chip 12-bit ADC for advanced sensors, up to 5.5V for robust operation, and the ability to enable capacitive touch sensing user interfaces, just to name a few.

16-bit PIC24 MCUs and dsPIC33 DSCs

Microchip's 16-bit, PIC24 Microcontrollers and dsPIC33 Digital Signal Controllers with integrated CAN deliver more performance with flexible peripherals that are ideally suited for automotive and industrial applications. With specialized peripherals for motor control, digital power conversion, and range of connectivity modules, the 16-bit family offers a good balance between low cost, high integration and high performance. The 16-bit family includes several Functional Safety features to help increase the reliability and robustness of the applications.

32-bit PIC32 and SAM MCUs

Microchip's 32-bit portfolio, with the PIC32® and SAM MCUs, offer high performance microcontrollers with CAN2.0B functionality and a wide range of peripherals to fit both Automotive and Industrial applications. With MPLAB® Harmony software framework, MPLAB Advanced Software Framework (ASF) and low cost development tools, 32-bit MCUs shorten your time to market and allow your designs to scale.

Microchip's 32-bit MCU family offers performance up to 330 DMIPS, Flash up to 2MB, and SRAM up to 512KB. The connectivity peripherals include Ethernet, HS USB, USART/UART, SPI, I2C, SDIO/SD/eMCC, SQI/QSPI, and an External Bus Interface. The PIC32 and SAM MCUs offer high level of integration and scalability for complete solutions.

Features

High Performance

8-bit
  • Up to 16 MIPS performance
  • Industry leading low power performance with currents down to under 20 nA sleep and 32MHz/uA active
16-bit
  • Up to 70 MIPS performance
  • dsPIC33 with a true DSP engine
  • Ideal for real-time control with deterministic response
32-bit
  • Up to 330 DMIPS
  • Integrated L1 Cache and FPU

Peripheral:  The Right Mix of Integration

8-bit
  • CAN 2.0B module
  • Up to eleven 12-bit ADC channels
  • LIN, UARTs, SPI, I2C
16-bit
  • Up to two CAN 2.0B modules
  • Core Independent Peripherals (CIPs) ideal for Motor Control and Digital Power Control
  • Connectivity including LIN, SENT, USB-OTG and wired communication 
32-bit
  • Dual CAN 2.0B 
  • USARTS, USB, 10/100 Ethernet, etc.

 

Wide Range of Options

8-bit
  • PIC® and AVR® MCUs
  • Flexible package options
16-bit
  • 28-144 pin, small form-factor packages
  • 32 KB – 512 KB ECC Flash options
32-bit
  • 50 DMIPS to 330 DMIPS
  • 64 KB-2 MB Flash/16 KB-512 KB SRAM
 

 

Performs Under Extreme Conditions

8-bit
  • Industry-leading Robustness
16-bit
  • Supports 3.3V and 5V operations
  • Extended (125°C) and High-temperature (150°C) operations
  • AEC-Q100 Grade 0 Qualification
32-bit
  • AEC-Q100 Grade 1 Qualification
  • -40C to 125C

CAN Driver and Software Libraries

With easy-to-use development boards, application notes, drivers and software libraries, Microchip provides a total CAN solution that enables low-risk product development, lower total system cost and faster time to market for your high-performance, embedded design.

CANbedded™ and osCAN™ development solutions from Vector support Microchip’s PIC24 and dsPIC33 microcontrollers with integrated CAN Controllers, facilitating automotive applications.

AUTOSAR and MCAL CAN Drivers

MCAL CAN drivers are available on request for Automotive Applications.

CAN Related Video