Microchip Technology Inc
Menu

MOST ToGo Kit

The MOST ToGo kit is a collection of hardware, firmware, and documentation meant to ease the learning process of creating a MOST® network system. The platform implements a fully compliant MOST network with a sink device, a source device, and a controller device. Each device is based on MOST NetServices™ 3.0x. The master device additionally uses the MOST System Management Module (MSMM) for the system management functions. There is an MOST50 (MOST50 ePhy MOST ToGo Evaluation Kit) and MOST150 (MOST150 cPhy MOST ToGo Evaluation Kit) available.

MOST-ToGo-Sample

MOST ToGo Evaluation Board

Boards are available for both network speed grades MOST50 (OS81092 ePhy Evaluation Board) and MOST150 (OS81110 cPhy Evaluation Board), where each board provides the same features. Each network node is implemented using the same evaluation board. The boards are intended to be reference designs, especially with respect to the connection of the INIC to the physical layer.

Most 150 cPhy
Click image to enlarge
MOST150 cPhy MOST ToGo Evaluation Kit (B10439)

The MOST ToGo kit is meant to be an exemplary project with a focus on teaching how to create a networked infotainment system based on MOST technology. All necessary components to implement a MOST150 Network using the MOST150 cPhy Evaluation Board, including the evaluation boards, setup instructions, a user interface and cables are included.


MOST 50 ePhy
Click image to enlarge
MOST50 ePhy MOST ToGo Evaluation Kit (B10442)

The MOST ToGo kit is meant to be an exemplary project with a focus on teaching how to create a networked infotainment system based on MOST technology. All necessary components to implement a MOST50 Network using the MOST50 ePhy Evaluation Board, including the evaluation boards, setup instructions, a user interface and cables are included.


OS81110 cPhy
Click image to enlarge
OS81110 cPhy Evaluation Board (B10440)

A complete MOST150 Network device, utilizing the OS81110 Intelligent Network Interface Controller (INIC) device and the OS82150 MOST150 Coaxial Transceiver device. An on-board PIC32MX795 External Host Controller (EHC) is available for development of custom application code or use of application code provided by Microchip.


OS81092 ePhy
Click image to enlarge
OS81092 ePhy Evaluation Board (B10441)

A complete MOST50 Network device, utilizing the Microchip OS81092 (INIC) device. An on-board PIC32MX795 External Host Controller (EHC) is available for development of custom application code or use of application code provided by Microchip.