Microchip Technology Inc
Menu

Memory

Serial EEPROMs

  • High-performance and robust serial EEPROMs
  • Available in a wide range of densities and innovative packages
  • Featuring I²C, SPI, microwire and UNI/O bus interfaces

Serial SRAM

  • SPI-compatible serial SRAM
  • Fast writes with zero latency and unlimited endurance
  • High speed
  • Low power

Serial Flash

  • SPI and SQI serial flash families
  • Industry-leading erase times
  • Low-power consumption

Parallel Flash

  • Fast, low-power, multi-purpose flash (MPF™) products
  • Featuring erase-suspend/erase-resume
  • Hardware reset and heightened protection
  • Boot block
  • Security ID
Non-Volatile Memory

Tabs / Automotive / Memory
Products
Documentation
Development Tools
AT9933DB1 - High Bright LED Driver IC Demoboard Meeting Automotive Requirements

Part Number: AT9933DB1

The AT9933DB1 is an LED driver capable of driving up to 7 1-watt LEDs in series from an automotive input of 9 - 16V DC. The demoboard uses AT9933 in a boost-buck topology. The converter operates at frequencies in excess of 300kHz and has excellent output current regulation over the input voltage range. It can also withstand transients up to 42V and operate down to 6V input. The converter is also protected against open LED and output short circuit conditions. Protection against reverse polarity up to 20V is also included.

PLEASE CONTACT YOUR LOCAL MICROCHIP SALES OFFICE FOR DEMO BOARD AVAILABILITY.



AT9919DB1 - Single, High Current, LED Driver Demoboard

Part Number: AT9919DB1

The AT9919BDB1 demoboard is a high current LED driver designed to drive one LED at 1.0A from a 9.0 - 16VDC input. The demoboard uses an AT9919 hysteretic buck LED driver IC. The AT9919DB1 includes two PWM dimming modes. The analog control of the PWM dimming mode allows the user to dim the LED using a 0 - 2.0V analog signal applied between the ADIM and GND pins (0V gives 0% and 2.0V gives 100%)...

More...



Accessory Key Fob for APGRD001 PKE Reference Design

Part Number: APGAC011

The Key Fob accessory unit enables quick expansion of the Passive Keyless Entry(PKE) Reference Design (APGRD001).



Automotive Ambient Lighting Module Reference Design

Part Number: APGRD004

The Ambient Lighting Module Reference Design offers a compact solution to control an RGB (Red, Green, Blue) LED over a LIN network. An RGB LED module can be used for illumination, backlighting or indication in a vehicle.



MCP1630 Automotive Input Boost Converter Demo Board

Part Number: MCP1630DM-DDBS1

The MCP1630 Automotive Input Boost Converter Demo Board demonstrates Microchip's high-speed Pulse Width Modulator (PWM) used for automotive applications. When used in conjunction with a microcontroller, the MCP1630/V devices will control the power system duty cycle to provide regulated output voltage. The PIC12F683 microcontroller is used to provide oscillator pulses at switching frequency of 500 kHz.

More...


MCP1630 Automotive Input Triple-Output Converter Demo Board

Part Number: MCP1630DM-DDBK4

The MCP1630 Automotive Input Triple-Output Converter Demo Board demonstrates Microchip's high-speed Pulse Width Modulator (PWM) used for automotive application. When used in conjunction with a microcontroller, the MCP1630 will control the power system duty cycle to provide three regulated output voltages of 3.3V at 1.2A, 1.2V at 600mA and 4.7V at 150 mA. The PIC12F683 microcontroller is used to ...

More...


MCP1630 SEPIC Automotive LED Driver Reference Design

Part Number: MCP1630RD-SALED

The MCP1630 SEPIC Automotive LED Driver Reference Design is a step-up/step-down switch mode, DC-DC converter used for powering LED applications. The demo board provides a 350 mA (700 mA, with hardware modification) constant current source. Other output currents can be obtained with minor modifications to the board components’ values. In addition, the board sustains the high-voltage peaks and hence ...

More...


Passive Keyless Entry Reference Design

Part Number: APGRD001

The Passive Keyless Entry (PKE) system provides the user with the convenience of communicating with a RKE/immobilizer/security system without pressing any buttons.

More...


Tire-Pressure Monitoring System Accessory Kit

Part Number: APGAC031

The Tire-Pressure Monitoring Node contains the hardware required to implement a tire-pressure sensing system on a single tire. The kit comprises of two boards—sensor board and low frequency initiator board. The sensor board uses analog pressure and temperature sensors to measure pressure within the tire. This information is transmitted to the APGRD003 Base Station via RF (UHF).

More...


Tire-Pressure Monitoring System Reference Design

Part Number: APGRD003

Tire-Pressure Monitoring System (TPMS) measures the tire pressure and wirelessly transmits the data to a controller which displays it on an LCD screen.

More...


Window Lift with Anti-Pinch Reference Design

Part Number: APGRD002

The Window Lift with Anti-Pinch Design provides bidirectional control for the window-lift motor with minimal passive components and the ability to implement anti-pinch in the software.

Automotive Channel