IEC 61508: Core F/S standard, applied widely to all types of safety critical E/E/PS
IEC 62304: Medical Device Software
UL 1998: Standard for Software in Programmable Components
UL/IEC 60730: Automatic Electrical Control for Household Use
IEC 60335: Safety of Household Appliances
ISO 26262: Road Vehicles Functional Safety – based on IEC 61508
IEC 61511-1: Safety instrumented systems for the process industry sector – based on IEC 61508
IEC 62061: Safety of machinery - based on EN 61508
ISO 13849: Safety of machinery
EN 50128 / 50129: Railway Industry Specific
ISO 25119: Tractors and Machinery for Agriculture and Forestry
US RTCA DO-178B: North American Avionics Software
US RTCA DO-254: North American Avionics Hardware
EUROCAE ED-12B: European Airborne Flight Safety Systems
IEC 61513: Nuclear power Instrumentation & Control Systems - based on IEC 61508