Microchip Technology Inc
Menu

Smart Actuators

Smart Actuators use microcontrollers to perform intelligent tasks. They are being utilized more and more in the automotive engine environment to enhance fuel efficiency, improve reliability and reduce cost. They can be found in applications such as turbo-charger wastegates and EGR valves.

Solutions
Solutions Products Description
PIC® MCUs PIC18F66K80 64-pin, 8-bit flash microcontroller with ECAN™ technology
dsPIC33EP128MC504 44-pin, 16-bit digital signal controller with ECAN™ technology and motor control peripherals
CAN Transceiver MCP2561 High-speed CAN transceiver
LIN Transceiver MCP2003 Stand-alone LIN transceiver
MCP2021A LIN transceiver with integrated voltage regulator and windowed watchdog timer
MCP2050 LIN transceiver with integrated voltage regulator and windowed watchdog timer
EEPROM 24LC16B 16K I²C™ Serial EEPROM
25LC160A 16K SPI Bus Serial EEPROM
Voltage regulator MCP9701 70mA, High-voltage regulator
MOSFET Driver MCP1401 500mA, high-speed power MOSFET driver
TC4431 1.5A high-speed 30v MOSFET driver
Temperature sensor MCP9700 Low-power linear active thermistor
Development Tools

Automotive Channel