LED Dimming Engine and Protocol Modulation
Features
- Modulates a carrier signal with digital data to create custom carrier synchronized output waveforms
- Combine on and/or off-chip source signals
- Polarity selection on output
- Paired with the 16-bit PWM to create LED dimming engine
- Freezes op amp compensation during “OFF”
- LOAD disconnect for fast output “OFF
Benefits
- Smooth signal switching
- Lower code overhead
- LED Dimming
- Reduces heat
- Increases LED life
- Minimizes color shift
- Core independent operation
- Operation while in low power SLEEP