Microchip Technology Inc
 
Menu

Temperature Indicator (TempIND)

Low Cost Temperature Measurements with no processing required by the MCU core

Features

  • Provides integrated temperature measurements
  • Absolute accuracy ±5°C
  • Measure between –40°C and 85°C
  • Internally connected to ADC
  • ADC result changes with TEMP

Benefits

  • Low cost TEMP measurements
  • No external hardware
  • Improved RTC accuracy over TEMP
  • Core independent operation
  • Operation while in low power SLEEP
temperature indicator diagram